Cam Lock - fixed grip
clip fixing
Price & Availability | Order No. | Key type | Rotation | a | b | lh | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A2326.AW0010 | Keyed Alike | 90 | 22.8 | 5.8 | 16.5 | |||||||||||||||||||||||||||||||||||||
£ 2.64 per unit (click for quantity discounts)
Ready to despatch 75 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
A2326.AW0020 | Keyed Alike | 180 | 22.8 | 5.8 | 16.5 | |||||||||||||||||||||||||||||||||||||
A2326.AW0999 | Cam | - | - | - | - | |||||||||||||||||||||||||||||||||||||
£ 0.28 per unit (click for quantity discounts)
Ready to despatch 496 Need more? Please call us.
|
Body & inset: plastic.
Cap: stainless steel, mirror polished.
Nut: die cast zinc, white zinc plated. Screw: steel, white zinc plated.
Supplied with:
Keys: two per lock.
Order cam separately.
Suitable for use with cam A2326.AW0999
Lock has inner positioning device which can be manipulated to give either 90° or 180° lock rotation, and to can change direction of rotation.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email sales@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.