Price & Availability | Order No. | Key type | w1 | h1 | lh | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A2504.AW0318 | Blank - No Lock | 60 | 30 | 18 | |||||||||||||||||||||||||||||||||||||
£ 4.39 per unit (click for quantity discounts)
Ready to despatch 163 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
A2504.AW0328 | Blank - No Lock | 60 | 30 | 28 | |||||||||||||||||||||||||||||||||||||
£ 4.95 per unit (click for quantity discounts)
Ready to despatch 70 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
A2504.AW0336 | Blank - No Lock | 60 | 30 | 36 | |||||||||||||||||||||||||||||||||||||
£ 5.31 per unit (click for quantity discounts)
Ready to despatch 79 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
A2504.AW0362 | Blank - No Lock | 60 | 30 | 62 | |||||||||||||||||||||||||||||||||||||
£ 6.60 per unit (click for quantity discounts)
Ready to despatch 74 Need more? Please call us.
|
Body: die cast zinc, black powder coated.
Fitted with O'ring to achieve IP54 rating.
Not Supplied Cam: steel, white zinc-plated.
Order cam separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email sales@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.