Price & Availability | Order No. | Body finish | Type | a | b | lh | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A2526.AW0010 | Black Coated | Padlockable | 32 | 36 | 18 | |||||||||||||||||||||||||||||||||||||
£ 9.73 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
A2526.AW0020 | Stainless Steel | Padlockable | 32 | 36 | 18 | |||||||||||||||||||||||||||||||||||||
£ 35.89 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Type One: Body & handle: die cast zinc, black coated. Fitted with O'ring to achieve IP54 rating.
Type Two: Body & handle: stainless steel.
Not Supplied: CAM - order separately.
Order cam separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
Quarter-turn opening or closing, padlockable. Reversible housing allows for left or right hand turning of handle.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email info@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.