| Price & Availability | Article | Finish | Insert driver | d1 | h1 | lh | ||||||||||||||||||
| A1601.AW0020 | Chrome Plated | Square 8 | 28 | 5.5 | 31 | |||||||||||||||||||
£ 5.75 per unit (click for quantity discounts) Ready to despatch 17 Need more? Please call us.
Finish Chrome Plated Insert driver Square 8 d1 28 h1 5.5 lh 31 | ||||||||||||||||||||||||
| A1601.AW0320 | Black Coated | Square 8 | 28 | 5.5 | 31 | |||||||||||||||||||
£ 5.75 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
Finish Black Coated Insert driver Square 8 d1 28 h1 5.5 lh 31 | ||||||||||||||||||||||||
| A1601.AW0040 | Chrome Plated | Triangle 7 | 28 | 5.5 | 31 | |||||||||||||||||||
£ 5.75 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Finish Chrome Plated Insert driver Triangle 7 d1 28 h1 5.5 lh 31 | ||||||||||||||||||||||||
| A1601.AW0340 | Black Coated | Triangle 7 | 28 | 5.5 | 31 | |||||||||||||||||||
£ 5.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Black Coated Insert driver Triangle 7 d1 28 h1 5.5 lh 31 | ||||||||||||||||||||||||
| A1601.AW0050 | Chrome Plated | Triangle 8 | 28 | 5.5 | 31 | |||||||||||||||||||
£ 5.75 per unit (click for quantity discounts) Ready to despatch 107 Need more? Please call us.
Finish Chrome Plated Insert driver Triangle 8 d1 28 h1 5.5 lh 31 | ||||||||||||||||||||||||
| A1601.AW0350 | Black Coated | Triangle 8 | 28 | 5.5 | 31 | |||||||||||||||||||
£ 5.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Black Coated Insert driver Triangle 8 d1 28 h1 5.5 lh 31 | ||||||||||||||||||||||||
| A1601.AW0080 | Chrome Plated | Slot (2x4) | 28 | 5.5 | 31 | |||||||||||||||||||
£ 5.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Chrome Plated Insert driver Slot (2x4) d1 28 h1 5.5 lh 31 | ||||||||||||||||||||||||
| A1601.AW0380 | Black Coated | Slot (2x4) | 28 | 5.5 | 31 | |||||||||||||||||||
£ 5.75 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Finish Black Coated Insert driver Slot (2x4) d1 28 h1 5.5 lh 31 | ||||||||||||||||||||||||
| A1601.AW0085 | Chrome Plated | Hexagon 8 | 28 | 5.5 | 31 | |||||||||||||||||||
£ 5.75 per unit (click for quantity discounts) Ready to despatch 12 Need more? Please call us.
Finish Chrome Plated Insert driver Hexagon 8 d1 28 h1 5.5 lh 31 | ||||||||||||||||||||||||
| A1601.AW0385 | Black Coated | Hexagon 8 | 28 | 5.5 | 31 | |||||||||||||||||||
£ 5.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Black Coated Insert driver Hexagon 8 d1 28 h1 5.5 lh 31 | ||||||||||||||||||||||||
Body & insert: die cast zinc, finished in chrome plate or black powder coating. Insert fitted with O'ring to provide IP54 rating.
Handle: polyamide.
Not supplied: CAM nor KEY - order separately.
Order cam and key separately.
Cams: see suitable cam A0203 and A0224. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Keys: see A0102.
Compression locks provide sealing of enclosures to reduce vibration and to provide noise isolation.
Action:
From unlocked position, first 90° turn moves the cam to the locking position. Turn lock 180° to engage compression, cam moves to final fixing position.
Provides a 7mm compression stroke.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com





























































































































