Compression Latches
Lever latch -adj. - zinc
Price & Availability | Order No. | Finish | Lock type | ts grip adj. | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A1701.AW0310 | Black Coated | Std. Cylinder | 20-35 | |||||||||||||||||||||||||||||||||||||
£ 12.99 per unit (click for quantity discounts)
Ready to despatch 42 Need more? Please call us.
|
Body and handle and button: die cast zinc, black power coated.
Cylinder lock: die cast zinc.
Screw: steel, white zinc plated.
Supplied with: KEY.
Grip length can be adjusted via M5 clamping screw to suit your application. Suitable for panel thickness 20-35mm. For installation cut out see diagram.
Quick-open, easy assembling, by adjusting screw meets the needs of distance control.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email sales@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.