Compression Latches
Lever latch -adj. - zinc
Price & Availability | Order No. | Finish | Lock type | ts grip adj. | w1 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A1707.AW0710 | Black Coated | Std. Cylinder with Keyed Alike | 1-20 | 29 | |||||||||||||||||||||||||||||||||||||
£ 12.74 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
A1707.AW0720 | Black Coated | Blank - No Lock | 1-20 | 29 | |||||||||||||||||||||||||||||||||||||
£ 10.51 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
A1707.AW0910 | Black Coated | Std. Cylinder with Keyed Alike | 17-40 | 50 | |||||||||||||||||||||||||||||||||||||
£ 12.74 per unit (click for quantity discounts)
Ready to despatch 76 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
A1707.AW0920 | Black Coated | Blank - No Lock | 17-40 | 50 | |||||||||||||||||||||||||||||||||||||
£ 10.51 per unit (click for quantity discounts)
Ready to despatch 27 Need more? Please call us.
|
Body and handle and button: die cast zinc, black power coated.
Cylinder lock: die cast zinc.
Screw: steel, white zinc plated.
Supplied with: KEY.
Grip length can be adjusted via screw between 1 and 20mm. Suitable for panel thickness 1-20mm.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email info@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.