Keys - Flexi-Sys
for cam latches & locks
Price & Availability | CAD | Order No. | Insert driver | Type | d1 | l1 | w1 | w2 | ||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A0102.AW0006 | Square 6 | Type One | 9 | 74.5 | 49 | 13.8 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.98 per unit (click for quantity discounts)
Ready to despatch 189 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
A0102.AW0010 | Square 7 | Type One | 9 | 74.5 | 49 | 13.8 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.98 per unit (click for quantity discounts)
Ready to despatch 346 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
A0102.AW0020 | Square 8 | Type One | 9 | 74.5 | 49 | 13.8 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.98 per unit (click for quantity discounts)
Ready to despatch 77 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
A0102.AW0040 | Triangle 7 | Type One | 9 | 74.5 | 49 | 13.8 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.74 per unit (click for quantity discounts)
Ready to despatch 1536 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
A0102.AW0050 | Triangle 8 | Type One | 9 | 74.5 | 49 | 13.8 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.98 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
A0102.AW0055 | Triangle 9 | Type One | 9 | 74.5 | 49 | 13.8 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.98 per unit (click for quantity discounts)
Ready to despatch 211 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
A0102.AW0060 | 3mm Double Bit | Type One | 9 | 70.0 | 49 | 13.2 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.98 per unit (click for quantity discounts)
Ready to despatch 76 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
A0102.AW0070 | 4mm Double Bit | Type One | 9 | 74.5 | 49 | 13.8 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.98 per unit (click for quantity discounts)
Ready to despatch 30 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
A0102.AW0090 | 8mm Hex Pin | Type One | 9 | 74.5 | 49 | 13.8 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1.15 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
A0102.AW0100 | 10mm Hex Socket | Type One | 9 | 74.5 | 49 | 13.8 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.98 per unit (click for quantity discounts)
Ready to despatch 334 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
A0102.AW0206 | Square 6 | Type two | 9 | 32.0 | 30 | 11.0 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.45 per unit (click for quantity discounts)
Ready to despatch 21 Need more? Please call us.
|
Die cast zinc.
Keys for our range of cam latches. For slot type cam latches no special key required - simply use flat head screwdriver.
Note: For part A1661.AW0006 (Square 6) use key A0102.AW0206 only.
Sold subject to pack quantity.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email sales@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.