Keys - Flexi-Sys
for cam latches & locks
Price & Availability | CAD | Order No. | Insert driver | f | l | w | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A0103.AW0040 | 7mm Triangle | 40 | 41.5 | 40 | ||||||||||||||||||||||||||||||||||||||
£ 0.80 per unit (click for quantity discounts)
Ready to despatch 645 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
A0103.AW0006 | 6mm Square | 40 | 41.5 | 40 | ||||||||||||||||||||||||||||||||||||||
£ 1.16 per unit (click for quantity discounts)
Ready to despatch 94 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
A0103.AW0010 | 7mm Square | 40 | 41.5 | 40 | ||||||||||||||||||||||||||||||||||||||
£ 0.80 per unit (click for quantity discounts)
Ready to despatch 100 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
A0103.AW0020 | 8mm Square | 40 | 41.5 | 40 | ||||||||||||||||||||||||||||||||||||||
£ 0.80 per unit (click for quantity discounts)
Ready to despatch 83 Need more? Please call us.
|
Body: plastic.
Keys for our range of cam latches. For slot type cam latches no special key required - simply use flat head screwdriver.
Sold subject to pack quantity.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email sales@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.