Price & Availability | Order No. | Type | Length l | h1 | h2 | Weld screw | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A0303.AW0861 | Guide One | - | 24 | 32 | M 6 x 16 | |||||||||||||||||||||||||||||||||||||
£ 0.50 per unit (click for quantity discounts)
Ready to despatch 709 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
A0303.AW0862 | Guide One | - | 30 | 38 | M 6 x 20 | |||||||||||||||||||||||||||||||||||||
£ 0.49 per unit (click for quantity discounts)
Ready to despatch 942 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
A0303.AW0863 | Guide One | - | 34 | 42 | M 6 x 20 | |||||||||||||||||||||||||||||||||||||
£ 0.53 per unit (click for quantity discounts)
Ready to despatch 955 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
A0303.AW0881 | Guide Two | - | 7 | - | - | |||||||||||||||||||||||||||||||||||||
£ 0.39 per unit (click for quantity discounts)
Ready to despatch 711 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
A0303.AW0882 | Guide Three | - | 18 | - | - | |||||||||||||||||||||||||||||||||||||
£ 0.46 per unit (click for quantity discounts)
Ready to despatch 982 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
A0303.AW0883 | Guide Four | - | 22 | - | - | |||||||||||||||||||||||||||||||||||||
£ 0.59 per unit (click for quantity discounts)
Ready to despatch 1012 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
A0303.AW0900 | Rod Adaptor | - | - | - | - | |||||||||||||||||||||||||||||||||||||
£ 0.91 per unit (click for quantity discounts)
Ready to despatch 438 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
A0303.AW0910 | Roller Adaptor | - | - | - | - | |||||||||||||||||||||||||||||||||||||
A0303.AW1060 | Rod One | 600 | - | - | - | |||||||||||||||||||||||||||||||||||||
£ 4.05 per unit (click for quantity discounts)
Ready to despatch 826 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
A0303.AW1080 | Rod One | 800 | - | - | - | |||||||||||||||||||||||||||||||||||||
£ 3.71 per unit (click for quantity discounts)
Ready to despatch 1036 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
A0303.AW1100 | Rod One | 1000 | - | - | - | |||||||||||||||||||||||||||||||||||||
£ 3.71 per unit (click for quantity discounts)
Ready to despatch 2203 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
A0303.AW2060 | Rod Two | 600 | - | - | - | |||||||||||||||||||||||||||||||||||||
£ 4.21 per unit (click for quantity discounts)
Ready to despatch 254 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
A0303.AW2080 | Rod Two | 800 | - | - | - | |||||||||||||||||||||||||||||||||||||
£ 4.05 per unit (click for quantity discounts)
Ready to despatch 500 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
A0303.AW2100 | Rod Two | 1000 | - | - | - | |||||||||||||||||||||||||||||||||||||
£ 3.71 per unit (click for quantity discounts)
Ready to despatch 1294 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
A0303.AW3060 | Rod Three | 600 | - | - | - | |||||||||||||||||||||||||||||||||||||
£ 3.71 per unit (click for quantity discounts)
Ready to despatch 450 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
A0303.AW3080 | Rod Three | 800 | - | - | - | |||||||||||||||||||||||||||||||||||||
£ 4.38 per unit (click for quantity discounts)
Ready to despatch 1194 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
A0303.AW3100 | Rod Three | 1000 | - | - | - | |||||||||||||||||||||||||||||||||||||
£ 4.38 per unit (click for quantity discounts)
Ready to despatch 1194 Need more? Please call us.
|
Rod: steel, zinc plated. With Nylon or PA6 rollers.
Rod Guides One to Four: polyamide, PA6.
Rod Adaptor and Roller Adaptor: die cast zinc, zinc plated.
For use with cam latches & locks, making a full 3-point latching system.
Distance between base of rod and inside of door depends upon height of rod guide selected, see dimension h1.
Rod guides: fixed via counter sunk screw or weld-on stud.
Rod adaptor: fits to any length of rod. If rod of different length is required, simply cut oversized length with a saw.
Cams: see two point cams A0240 to achieve 3-point locking.
Please order rods, rod guides and rod adaptors separately.