Price & Availability | Order No. | Type | Length l | h1 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A0325.AW1070 | Rod One | 760 | - | |||||||||||||||||||||||||||||||||||||
£ 3.52 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||
A0325.AW0800 | Rod Guide | - | 3.6 | |||||||||||||||||||||||||||||||||||||
£ 0.45 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||
A0325.AW0900 | Rod Catcher | - | - | |||||||||||||||||||||||||||||||||||||
£ 1.61 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Rod: steel, zinc plated.
Rod Guides One: polyamide, PA6.
Rod Catcher: die cast zinc, black.
For use with cam latches & locks, making a full 3-point latching system. Distance between base of rod and inside of door depends upon height of rod guide selected, see dimension h1.
Rod guides: fixed via counter sunk screw or weld-on stud.
Cams: see two point cams A0240 to achieve 3-point locking.
Please order rods, rod guides and rod catcher separately.