Price & Availability | Order No. | Key type | Type | Body finish | b | lh | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A2390.AW0010 | Keyed Alike | Type One | Chrome Plated | 14.5 | 13.0 | |||||||||||||||||||||||||||||||||||||
£ 3.48 per unit (click for quantity discounts)
Ready to despatch 225 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
A2390.AW0020 | Keyed Alike | Type Two | Black Coated | 14.5 | 13.0 | |||||||||||||||||||||||||||||||||||||
£ 3.48 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Black painted ZDC housing and handle, white zinc plated cam.
Supplied with: Keys: two per lock. Nut - steel, zinc plated.
Not supplied: CAM - order separately.
Order cam separately.
Cams: see suitable cam A0261. Select "with projection" cam type to prevent cam rotating over 45ยบ.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Sold subject to pack quantity.