Price & Availability | Order No. | Key type | a | Body finish | b | lh | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A2392.AW0010 | Keyed Alike | 25.0 | Chrome Plated | 13 | 24 | |||||||||||||||||||||||||||||||||||||
£ 4.49 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
A2392.AW0020 | Keyed Alike | 25.0 | Black Coated | 13 | 24 | |||||||||||||||||||||||||||||||||||||
£ 5.32 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Please call us.
|
Body & handle: die cast zinc, black coated.
Supplied With: Keys: two per lock.
Not supplied: Cam: order separately.
Order cam separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.