Concealed Pivot Hinges
20mm door rtn - weld-stud
Price & Availability | Order No. | l1 | d1 | d2 | d3 | l2 | l3 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S2212.AW0005 | 24.5 | 10 | 13 | 5 | 7.5 | 1.5 | |||||||||||||||||||||||||||||||||||||
£ 1.81 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Please call us.
|
Body: polyamide, black PA 6 GRF30.
Pin: stainless steel.
Latch: die cast zinc, white zinc plated.
For sheet metal doors, cabinets and machinery covers. Clip fix for easy assembly.
Pull back pin lever, hinge pin is retracted. Release pin lever and hinge pin springs back. Opening angle 180°.
Spring loaded feature of hinge enables easy assembly and disassembly of panel/door, ideal for maintenance covers.
Max. opening angle 110°.