Lift-Off Hinges
off-set - screw mounting - s/s
Price & Availability | Order No. | Type | l1 | w1 | d1 | d2 | d3 | h1 | l2 | w2 | Fx N |
Fy N |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S2314.AW0010 | Left | 40 | 30 | 3.1 | 6.1 | 3.5 | 1.5 | 20 | 16 | 305 | 470 | |||||||||||||||||||||||||||||||||||||
£ 2.70 per unit (click for quantity discounts)
Ready to despatch 497 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
S2314.AW0020 | Right | 40 | 30 | 3.1 | 6.1 | 3.5 | 1.5 | 20 | 16 | 305 | 470 | |||||||||||||||||||||||||||||||||||||
£ 2.70 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Please call us.
|
Body: stainless steel 304.
Opening angle 180°.