Lift-Off Hinges
off-set - screw mounting - s/s
Price & Availability | Order No. | Type | l1 | w1 | d1 | h1 | h2 | l2 | w2 | Fx N |
Fy N |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S2406.AW0064 | Right | 64 | 50 | M5 | 17.5 | 10 | 51 | 35 | 3300 | 880 | |||||||||||||||||||||||||||||||||||||
£ 5.57 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
S2406.AW0164 | Left | 64 | 50 | M5 | 17.5 | 10 | 51 | 35 | 3300 | 880 | |||||||||||||||||||||||||||||||||||||
£ 5.57 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Please call us.
|
Hinge: die cast zinc.
Bushing: polyamide.
Opening angle 180°.