Lift-Off Hinges
off-set - screw mounting - s/s
Price & Availability | Order No. | Type | l1 | w1 | d1 | h1 | h2 | h3 | l2 | w2 | Fx N |
Fy N |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S2420.AW0010 | Left | 80 | 64 | M 8 | 10 | 8 | 14 | 60 | 45 | 1500 | 1800 | |||||||||||||||||||||||||||||||||||||
£ 12.49 per unit (click for quantity discounts)
Ready to despatch 37 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
S2420.AW0110 | Right | 80 | 64 | M 8 | 10 | 8 | 14 | 60 | 45 | 1500 | 1800 | |||||||||||||||||||||||||||||||||||||
£ 12.49 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
|
Hinge: die cast zinc, black powder coated.
Screw: stainless steel.
Using a left and a right handed hinge the door will not be removable, where as using two hinges of the same type the door will be removable. Opening angle 180°.