Rotary Dampers
bi-directional
Price & Availability | CAD | Order No. | Type | Torque gf·cm |
No. of teeth | Gear module | Pitch circle diameter P.C.D | Pressure angle | l1 | d1 | d2 | h1 | h2 | h3 | h4 | l2 | w1 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Q3044.AC0400 | With gear | 100-400 | 11 | 0.8 | 8.8 | 20° | 27.5 | 15 | 10.4 | 13.6 | 8.6 | 4 | 2 | 21 | 10 | ||||||||||||||||||||||||||||||||||||||
£ 2.99 per unit (click for quantity discounts)
Ready to despatch 131 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Type | Torque gf·cm |
No. of teeth | Gear module | Pitch circle diameter P.C.D | Pressure angle | l1 | d1 | d2 | h1 | h2 | h3 | h4 | l2 | w1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Q3044.AC0400 | With gear | 100-400 | 11 | 0.8 | 8.8 | 20° | 27.5 | 15 | 10.4 | 13.6 | 8.6 | 4 | 2 | 21 | 10 |
Thermoplastic (ABS), polycetal (POM).
Temperatue range +30 -80°C.
Expected life span greater than 50k cycles.
Create smooth movement and dampening in applications such as loading trays, arm rests and storage compartments. Subject to minimum order quantity.