Price & Availability | Order No. | Hand | l1 | w1 | d1 | d2 | Fx N |
Fy N |
l2 | l3 | l4 | w2 | w3 | ts | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S2205.AW0032 | Left | 52 | 16.5 | 4 | 3.2 | 150 | 200 | 32.0 | 19 | 10 | 5 | 8.5 | 2 | |||||||||||||||||||||||||||||||||||||
£ 0.70 per unit (click for quantity discounts)
Ready to despatch 45 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
S2205.AW0132 | Right | 52 | 16.5 | 4 | 3.2 | 100 | 130 | 32.0 | 19 | 10 | 5 | 8.5 | 2 | |||||||||||||||||||||||||||||||||||||
£ 0.78 per unit (click for quantity discounts)
Ready to despatch 55 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
S2205.AW0063 | Left | 89 | 26.5 | 6 | 5.5 | 150 | 200 | 62.5 | 45 | 15 | 6 | 15.2 | 2 | |||||||||||||||||||||||||||||||||||||
£ 0.89 per unit (click for quantity discounts)
Ready to despatch 290 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
S2205.AW0163 | Right | 89 | 26.5 | 6 | 5.5 | 150 | 200 | 62.5 | 45 | 15 | 6 | 15.2 | 2 | |||||||||||||||||||||||||||||||||||||
£ 0.89 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Body: steel, zinc plated.
For sheet metal doors, cabinets and machinery covers. Spring body can be either welded, or screw mounted.
Pull back pin lever, hinge pin is retracted. Release pin lever and hinge pin springs back.
Max. opening angle 110°.
Spring loaded feature of hinge enables easy assembly and disassembly of panel/door, ideal for maintenance covers.
Typical assembly utilises spring loaded hinge at top of door and corresponding hinge spigot at foot of door.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email sales@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.