Lift-Off Hinges
off-set - screw mounting - s/s
Price & Availability | CAD | Order No. | Type | Hand | l1 | w1 | d1 | h1 | h2 | l2 | l3 | l4 | l5 | w2 | w3 | Fx N |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S2404.AW0025 | One | Right | 64.0 | 32.5 | M 5 | 17.5 | 10.0 | 19 | - | 51 | 6.5 | 17.5 | - | 490 | ||||||||||||||||||||||||||||||||||||||
£ 3.04 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
S2404.AW0125 | One | Left | 64.0 | 32.5 | M 5 | 17.5 | 10.0 | 19 | - | 51 | 6.5 | 17.5 | - | 490 | ||||||||||||||||||||||||||||||||||||||
£ 3.04 per unit (click for quantity discounts)
Ready to despatch 55 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
S2404.AW0064 | Two | Right | 25.5 | 20.5 | M 4 | 10.0 | 5.5 | 9 | 13 | - | - | - | 9.4 | 270 | ||||||||||||||||||||||||||||||||||||||
£ 1.87 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
S2404.AW0164 | Two | Left | 25.5 | 20.5 | M 4 | 10.0 | 5.5 | 9 | 13 | - | - | - | 9.4 | 270 | ||||||||||||||||||||||||||||||||||||||
£ 1.87 per unit (click for quantity discounts)
Ready to despatch 66 Need more? Please call us.
|
Type one: Body: die cast zinc, black powder coated.
Bushing: polyamide.
Type two: Body: die cast zinc, black powder coated.
Natural unfinished available on request, subject to minimum order quantity.
Lift off hinge for plain/flush mounted doors. Concealed mounting screws prevent external access to the hinge. Opening angle 180°.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email sales@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.