Lift-Off Hinges
off-set - screw mounting - s/s
Price & Availability | Order No. | Type | l1 | w1 | d1 | h1 | h2 | l2 | l3 | l4 | w2 | w3 | w4 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S2408.AW0062 | Right | 62 | 36 | M6 | 16 | 10 | 29 | 5.5 | 46 | 22 | 16 | 12 | |||||||||||||||||||||||||||||||||||||
£ 4.69 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
S2408.AW0162 | Left | 62 | 36 | M6 | 16 | 10 | 29 | 5.5 | 46 | 22 | 16 | 12 | |||||||||||||||||||||||||||||||||||||
£ 4.69 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Body: die cast zinc, black powder coated.
Pin: steel, nickel plated.
Opening angle 180°.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email sales@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.