Surface Mount - Piano
weld-on - s/s
Price & Availability | CAD | Order No. | h1 | l1 | l2 | l3 | l4 | w1 | w2 | Fx N |
Fy N |
d1 | d2 | d3 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S0466.AW0040 | 2.5 | 79.5 | 58 | 20 | 9 | 40 | 20 | 520 | 600 | 5.6 | 10 | 5 | ||||||||||||||||||||||||||||||||||||||
£ 6.31 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
|
Hinge: stainless steel.
Opening angle 180°.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email sales@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.