Surface Mount - Piano
weld-on - s/s
Price & Availability | Order No. | Finish | Mount | h1 | h2 | l1 | l2 | w1 | w2 | Fx kN |
Fy kN |
d1 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S1136.AW0020 | Chrome | Rear | 20.5 | 7 | 54 | 38 | 40 | 26 | 1.5 | 1.8 | M6 | |||||||||||||||||||||||||||||||||||||
£ 3.93 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
S1136.AW0320 | Black Coated | Rear | 20.5 | 7 | 54 | 38 | 40 | 26 | 1.5 | 1.8 | M6 | |||||||||||||||||||||||||||||||||||||
£ 4.23 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
S1136.AW0030 | Chrome | Rear | 21.0 | 6 | 50 | 30 | 76 | 56 | 1.125 | 1.49 | M6 | |||||||||||||||||||||||||||||||||||||
£ 4.37 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
S1136.AW0330 | Black Coated | Rear | 21.0 | 6 | 50 | 30 | 76 | 56 | 1.125 | 1.49 | M6 | |||||||||||||||||||||||||||||||||||||
£ 4.23 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Hinge: die cast zinc, chrome plated or black powder coated.
Pin: steel
Opening angle 180°.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email sales@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.