Rotary Dampers
bi-directional
Price & Availability | CAD | Order No. | Type | Torque gf·cm |
No. of teeth | Gear module | Pitch circle diameter P.C.D | Pressure angle | l1 | d1 | d2 | d3 | d4 | h1 | h2 | h3 | l2 | w1 | w2 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Q3026.AC0050 | With gear | 15-50 | 11 | 0.6 | 6 | 20° | 19 | 10 | 7.2 | 2.1 | 2.5 | 5.9 | 2.7 | 1.5 | 14 | 6 | 2.1 | ||||||||||||||||||||||||||||||||||||||
£ 2.61 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Type | Torque gf·cm |
No. of teeth | Gear module | Pitch circle diameter P.C.D | Pressure angle | l1 | d1 | d2 | d3 | d4 | h1 | h2 | h3 | l2 | w1 | w2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Q3026.AC0050 | With gear | 15-50 | 11 | 0.6 | 6 | 20° | 19 | 10 | 7.2 | 2.1 | 2.5 | 5.9 | 2.7 | 1.5 | 14 | 6 | 2.1 |
thermoplastic (ABS), Polycetal (POM).
Create smooth movement and dampening in applications such as loading trays, arm rests and storage compartments. Subject to minimum order quantity.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email sales@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.