Price & Availability | Order No. | Damping direction | Shaft colour | Operating angle ° |
Torque kgf |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Q0422.AW0110 | Clockwise | Black | 110° | 10 | 14 | |||||||||||||||||||||||||||||||||||||
£ 9.35 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
Q0422.AW0010 | Anti-clockwise | White | 110° | 10 | 14 | |||||||||||||||||||||||||||||||||||||
£ 9.35 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
Q0422.AW0120 | Clockwise | Black | 110° | 20 | 14 | |||||||||||||||||||||||||||||||||||||
£ 9.35 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
Q0422.AW0020 | Anti-clockwise | White | 110° | 20 | 14 | |||||||||||||||||||||||||||||||||||||
£ 5.63 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
Q0422.AW0130 | Clockwise | Black | 110° | 30 | 14 | |||||||||||||||||||||||||||||||||||||
Q0422.AW0030 | Anti-clockwise | White | 110° | 30 | 14 |
Body: stainless steel, AISI 304.
Shaft: POM plastic. White for anti-clockwise version, black for clockwise version.
Oil: silicone oil.
Provides smooth and quiet motion of lids, covers etc. Ideal for special purpose machines, air conditioning units etc.
Rated torques measured at rotation speed of 20rpm, at 23°C.
Values ±20%.
Max. rotation speed 50rpm.
Max. cycle rate 10 cycle/min.
Operating temperature, -5° to 50°C.
Design tested to 50,000 cycles.
Torque calculation:
T(Kg.cm)=W(Kg) x H(cm) x 9.8/2.
W(Kg) is weight of cover/lid, H(cm) is distance between fulcrum and cover/lid's opening edge.
Q0422 is designed to generate a large torque just before a lid, closing
from a vertical position; comes to full closure. See diagram a.
Q0422 should not be used for a lid closing from a horizontal start position, as the damper torque generated, just prior to closing, is too great causing the lid not to fully close. See diagram b.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email sales@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.