Price & Availability | Order No. | Type | Acceptable load bearing pair min.|max. kg/cm |
Hand | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
N0440.AC0020 | Light Duty | 140 to 200 | Left | 280 | |||||||||||||||||||||||||||||||||||||
£ 22.83 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
N0440.AC0025 | Medium Duty | 200 to 250 | Left | 290 | |||||||||||||||||||||||||||||||||||||
£ 22.56 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
N0440.AC0030 | Heavy Duty | 250 to 300 | Left | 310 | |||||||||||||||||||||||||||||||||||||
£ 23.62 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
N0440.AC0120 | Light Duty | 140 to 200 | Right | 280 | |||||||||||||||||||||||||||||||||||||
£ 22.88 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
N0440.AC0125 | Medium Duty | 200 to 250 | Right | 290 | |||||||||||||||||||||||||||||||||||||
£ 22.61 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
N0440.AC0130 | Heavy Duty | 250 to 300 | Right | 310 | |||||||||||||||||||||||||||||||||||||
£ 23.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Arm: zinc alloy, steel, bright nickel finish.
Body: plastic.
For use with lids which are top opening, with piano, butt or concealed hinges. Designed to hold door in open position.
Designed to control speed at which a suitable lid closes, to prevent lid slamming shut. For use in pairs.
Opening angle of 70º. Temperature range 0º to 40ºC.
Improper application, or use on a lid not within recommended size and load bearing
value, may lead to stay being overcome and slamming of lid.
Application must be within both the min. and max. load bearing value, stays are for use in pairs see above table.
Check Load Bearing Value (T):
t (Load Bearing Value of stay Kg/cm) =
1/2 Door Height cm x Door Weight Kg.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email sales@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.