A-V Mounts
Steel
Price & Availability | CAD | Order No. | Shore hardness | d1 | l1 | d2 | h1 | h2 | l2 | l3 | w1 | Load max. kgf |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61500.W0070 | 70 A | M12 | 100 | 13 | 50 | 45 | 180 | 25 | 70 | 1000 | ||||||||||||||||||||||||||||||||||||||
£ 37.47 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
61500.W0055 | 55 A | M12 | 100 | 13 | 50 | 45 | 180 | 25 | 70 | 500 | ||||||||||||||||||||||||||||||||||||||
£ 37.49 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
61500.W0080 | 80 A | M12 | 100 | 13 | 50 | 45 | 180 | 25 | 70 | 1200 | ||||||||||||||||||||||||||||||||||||||
£ 52.61 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Rubber on silver zincplated steel.
Particularly useful for fans, generators, motors etc.