Ceiling Hanger
Steel
Price & Availability | Order No. | d1 | w1 | h1 | d2 | h2 | w2 | Compression max. |
Load max. kgf |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61930.W0025 | 12 | 79 | 150 | M8 | 94 | 50 | 18 | 25 | |||||||||||||||||||||||||||||||||||||
£ 57.15 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||
61930.W0050 | 12 | 79 | 150 | M8 | 94 | 50 | 18 | 50 | |||||||||||||||||||||||||||||||||||||
£ 60.55 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||
61930.W0075 | 12 | 79 | 150 | M8 | 94 | 50 | 18 | 75 | |||||||||||||||||||||||||||||||||||||
£ 62.03 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
61930.W0100 | 12 | 79 | 150 | M8 | 94 | 50 | 18 | 100 | |||||||||||||||||||||||||||||||||||||
£ 63.64 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
61930.W0125 | 12 | 79 | 150 | M8 | 94 | 50 | 20 | 125 | |||||||||||||||||||||||||||||||||||||
£ 74.57 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
61930.W0150 | 12 | 79 | 150 | M8 | 94 | 50 | 20 | 150 | |||||||||||||||||||||||||||||||||||||
£ 90.32 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Zinc plated steel (anti-corrosive treatment) with Sylomer® pad and steel spring.
These hangers come in six different steel spring strengths for increasing loads.
The metal housing has an anti-corrosive treatment, which can with stand very harsh conditions and also resist high tensile stresses up to 1000kg.