Price & Availability | CAD | Order No. | d1 | d2 | l1 | l2 | w1 | d3 | d4 | h1 | h2 | Load max. kg |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61292.W0602 | 60 | M12 | 100 | 120 | 60 | 11 | 14 | 40 | 95 | 100 | ||||||||||||||||||||||||||||||||||||||||||||
£ 66.92 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
61292.W0752 | 75 | M16 | 140 | 183 | 75 | 13 | 20 | 50 | 110 | 300 | ||||||||||||||||||||||||||||||||||||||||||||
£ 78.59 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
61292.W0600 | 60 | M12 | 100 | 120 | 60 | 11 | 14 | 40 | 95 | 50 | ||||||||||||||||||||||||||||||||||||||||||||
£ 72.29 per unit (click for quantity discounts)
Ready to despatch 26 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
61292.W0601 | 60 | M12 | 100 | 120 | 60 | 11 | 14 | 40 | 95 | 65 | ||||||||||||||||||||||||||||||||||||||||||||
£ 66.83 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
61292.W0750 | 75 | M16 | 140 | 183 | 75 | 13 | 20 | 50 | 110 | 150 | ||||||||||||||||||||||||||||||||||||||||||||
£ 91.98 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
61292.W0751 | 75 | M16 | 140 | 183 | 75 | 13 | 20 | 50 | 110 | 200 | ||||||||||||||||||||||||||||||||||||||||||||
£ 91.98 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Stainless steel (AISI 304), (rubber hardness 45-65 Shore A).
These mounts control vibration in three axes.
Primarily used for marine applications, engines, compressors, pumps, generators etc.
Fitted with a mechanical fail-safe stop. They are very robust to cope with high start/stop forces and vibrations from marine and other engines.
The stainless steel versions are widely used for marine engine mounts or outdoor applications. For offshore or highly corrosive environments use part no. 61294. Stud and nuts on request.
These are a very popular anti-vibration mount for light to heavy duty applications.
Take the total weight of the load to be supported, divide it by the number of mounts to be used and select an appropriate mount from the table.