Spring Vibration Damper
Steel
Price & Availability | CAD | Order No. | Spring colour | l1 | h | d1 | d2 | d3 | l2 | l3 | l4 | Compression max. |
Load max. kgf |
Weight kg |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61924.W0160 | Blue | 196.3 | 136 | M16 | 12 | 180 | 175 | 207.7 | 201.4 | 30 | 450 | 4.60 | ||||||||||||||||||||||||||||||||||||||
£ 268.00 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
61924.W0161 | White | 196.3 | 136 | M16 | 12 | 180 | 176 | 207.7 | 201.4 | 30 | 600 | 4.71 | ||||||||||||||||||||||||||||||||||||||
£ 265.28 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
61924.W0162 | Black | 196.3 | 136 | M16 | 12 | 180 | 176 | 207.7 | 201.4 | 30 | 750 | 4.98 | ||||||||||||||||||||||||||||||||||||||
£ 255.77 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
61924.W0163 | Cream | 196.3 | 136 | M16 | 12 | 180 | 176 | 207.7 | 201.4 | 30 | 1050 | 5.52 | ||||||||||||||||||||||||||||||||||||||
£ 300.82 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
61924.W0200 | Light Grey | 246.0 | 136 | M20 | 14 | 220 | 219 | 255.7 | 251.0 | 17 | 1500 | 8.56 | ||||||||||||||||||||||||||||||||||||||
£ 499.07 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
61924.W0201 | Green | 246.0 | 136 | M20 | 14 | 220 | 219 | 255.7 | 251.0 | 17 | 2250 | 9.96 | ||||||||||||||||||||||||||||||||||||||
£ 598.36 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
High tensile steel with sylomer anti-slide base
The sylomer mat that these dampers incorporate, isolates the mid-high frequency vibrations which are transmitted through the coils of the metal springs.
These are used in sectors such as air compressors, pump and pumping equipment and acoustic isolation of premises.