Quick Stock/Price Check

Quick Order

Or Email us at info@wixroyd.com
This site works better with javascript enabled.

Products in the Wixroyd Shock Absorbers - Adjustable range:

68020 Shock Absorber, Adjustable

M14 - M20, Material: Hardened and blackened steel.

Shock Absorber, Adjustable

Data Table

Order No. Order by articlenumber With / Without Cap Order by parameter Stroke
(mm) Order by parameter
Max. Nm Per Cycle (Et) Order by parameter Max. Nm Per Hour (ETc) Order by parameter Max. Effective Mass (Me)
Kg Order by parameter
Max speed
(v)
m/s Order by parameter
Operating Temperature (°C) Order by parameter X
Order by parameter
CAD Price/stock Add to basket
68020.W0141 Without 10 20 25000 80 3,0 -10 to +80 84 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68020.W0142 With 10 20 25000 80 3,0 -10 to +80 90 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68020.W0199 Without 16 25 28500 200 3,5 -10 to +80 222 CAD downloads available, click this icon to go there.
68020.W0200 With 16 25 28500 200 3,5 -10 to +80 230 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68020.W0203 Without 25 39 30000 312 3,5 -10 to +80 232 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68020.W0204 With 25 39 30000 312 3,5 -10 to +80 240 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.

Additional dimensions below (to order please refer to above table).

Order No. Order by parameter Thread Order by parameter Order by parameter Order by parameter Order by parameter Order by parameter Order by parameter Order by parameter Order by parameter Order by parameter
68020.W0141 M14x1,5 - 88,5 - 4 - 72,5 19 5
68020.W0142 M14x1,5 109,5 88,5 12 4 11,0 72,5 19 5
68020.W0199 M20x1,5 - 117,0 - 6 - 101,0 26 7
68020.W0200 M20x1,5 158,0 117,0 18 6 15,8 101,0 26 7
68020.W0203 M20x1,5 - 117,0 - 6 - 101,0 26 7
68020.W0204 M20x1,5 158,0 117,0 18 6 15,8 101,0 26 7

Technical & Application

Material

Outer Tube: STKM11A, hardened and blackened.
Piston Rod: AISI 1045 hardened to HV940°, chrome plated.
Return Spring: DIN GWP.
Muffler Cap: urethane rubber.
Seal: nitrile rubber.

Technical Notes

Adjustable shock absorbers have an adjustment collar at their base to enable setting of optimum deceleration of unit to suit application.
Supplied with rubber muffler cap as standard, this is removable - see introductory technical notes for guidance.

Important Notes

For correct product selection refer to Product Selection Formulae and Calculation pages, and associated Capacity & Selection Charts.

Referral

For stop collars see part 68030 (link). For mounting flanges see part 68032 (link).

Prices/Stock

Order No. In stock Bal. QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
68020.W0141 0 10-14 days 1-4£ 38.905-14£ 35.0115-24£ 33.0725+£ 31.12
68020.W0142 0 10-14 days 1-4£ 40.215-14£ 36.1915-24£ 34.1825+£ 32.17
68020.W0199 0 Pls Call 1-4-5-14-15-24-25+-
68020.W0200 0 Pls Call 1-4£ 40.745-14£ 36.6715-24£ 34.6325+£ 32.59
68020.W0203 0 10-14 days 1-4£ 51.865-14£ 46.6715-24£ 44.0825+£ 41.49
68020.W0204 0 10-14 days 1-4£ 53.675-14£ 48.3015-24£ 45.6225+£ 42.94

Prices exclude VAT

CAD & Data Sheets

Product Datasheets

68020 Shock Absorber, Adjustable 3 MB pdf
Shock Absorbers - Adjustable 791 kB pdf
Anti-Vibration & Shock Absorbers 3 MB pdf
Design Elements 51 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message