Quick Stock/Price Check

Quick Order

Or Email us at info@wixroyd.com
This site works better with javascript enabled.

Products in the Wixroyd Shock Absorbers - Adjustable range:

68024 Shock Absorber, Adjustable

M25 - M42, Material: Hardened and blackened steel.

Shock Absorber, Adjustable

Data Table

Order No. Order by articlenumber With / Without Cap Order by parameter Stroke
(mm) Order by parameter
Max. Nm Per Cycle (Et) Order by parameter Max. Nm Per Hour (Etc) Order by parameter Max. Effective Mass (Me)
Kg Order by parameter
Max. Impact Speed (v)
m/s Order by parameter
Operating Temperature (°C) Order by parameter X
Order by parameter
Price/stock Add to basket
68024.W0251 Without 25 85 54000 400 3,5 -10 to +80 335

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68024.W0252 With 25 85 54000 400 3,5 -10 to +80 350

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68024.W0253 Without 30 95 60000 480 3,5 -10 to +80 340

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68024.W0254 With 30 95 60000 480 3,5 -10 to +80 365

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68024.W0255 With 40 100 80000 700 3,5 -10 to +80 455

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68024.W0256 With 50 98 90000 720 4,0 -10 to +80 455

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68024.W0257 With 80 150 120000 800 4,0 -10 to +80 585

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68024.W0361 With 25 150 81000 1400 3,0 -10 to +80 955

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68024.W0362 With 50 300 81000 1400 3,0 -10 to +80 1100

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68024.W0421 With 25 260 125000 3000 3,5 -10 to +80 1280

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68024.W0422 With 50 500 150000 4000 4,5 -10 to +80 1490

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68024.W0423 With 75 750 180000 6000 4,5 -10 to +80 1710

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.

Additional dimensions below (to order please refer to above table).

Order No. Order by parameter M25x1,5 Order by parameter Order by parameter 118,5 Order by parameter Order by parameter Order by parameter Order by parameter 101,0 Order by parameter Order by parameter 32 Order by parameter Order by parameter Order by parameter Order by parameter
Order No. Thread a b c d e f g h i j k
68024.W0252 M25x1,5 163,0 118,5 22,0 8 19,0 101,0 - 32 9 23 11
68024.W0253 M25x1,5 - 118,5 - 8 - 101,0 - 32 9 23 11
68024.W0254 M25x1,5 167,5 118,5 22,0 8 19,0 101,0 - 32 9 - -
68024.W0255 M25x1,5 221,5 144,5 22,0 8 37,0 117,0 10,0 32 9 - -
68024.W0256 M25x1,5 247,0 178,0 22,0 8 19,0 100,0 - 32 9 - -
68024.W0257 M25x1,5 343,5 244,5 22,0 8 19,0 100,0 - 32 9 - -
68024.W0361 M36x1,5 183,8 123,0 35,5 10 25,8 103,0 10,0 46 15 - -
68024.W0362 M36x1,5 246,8 154,0 35,5 10 25,8 134,0 17,0 46 15 - -
68024.W0421 M42x1,5 186,4 127,5 44,5 12 33,9 88,0 28,5 50 15 - -
68024.W0422 M42x1,5 240,9 157,0 44,5 12 33,9 117,5 28,5 50 15 - -
68024.W0423 M42x1,5 301,4 187,5 44,5 12 33,9 148,0 28,5 50 15 - -

Technical & Application

Material

Outer Tube: STKM11A, hardened and blackened.
Piston Rod: AISI 1045 hardened to HV940°, chrome plated.
Return Spring: DIN GWP.
Muffler Cap: urethane rubber.
Seal: nitrile rubber.

Technical Notes

Adjustable shock absorbers have an adjustment collar at their base to enable setting of optimum deceleration of unit to suit application.
After initial installation, cycle unit a number of times to settle, then turn adjustment collar to desired position for application.
Supplied with rubber muffler cap as standard, this is removable - see introductory technical notes for guidance.

Important Notes

For correct product selection refer to Product Selection Formulae and Calculation pages, and associated Capacity & Selection Charts.

Referral

For stop collars see part 68030 (link). For mounting flanges see part 68032 (link).

Prices/Stock

Order No. In stock Bal. Alternatives QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
68024.W0251 3 10-14 days   1-4£ 66.135-14£ 59.5215-24£ 56.2125+£ 52.90
68024.W0252 0 10-14 days   1-4£ 68.355-14£ 61.5215-24£ 58.1025+£ 54.68
68024.W0253 0 10-14 days   1-4£ 70.065-14£ 63.0515-24£ 59.5525+£ 56.05
68024.W0254 0 10-14 days   1-4£ 72.395-14£ 65.1515-24£ 61.5325+£ 57.91
68024.W0255 0 10-14 days   1-4£ 74.095-14£ 66.6815-24£ 62.9825+£ 59.27
68024.W0256 0 10-14 days   1-4£ 87.955-14£ 79.1615-24£ 74.7625+£ 70.36
68024.W0257 3 10-14 days   1-4£ 105.515-14£ 94.9615-24£ 89.6825+£ 84.41
68024.W0361 0 10-14 days   1-4£ 103.125-14£ 92.8115-24£ 87.6525+£ 82.50
68024.W0362 0 10-14 days   1-4£ 108.555-14£ 97.7015-24£ 92.2725+£ 86.84
68024.W0421 0 10-14 days   1-4£ 184.945-14£ 166.4515-24£ 157.2025+£ 147.95
68024.W0422 0 10-14 days   1-4£ 197.005-14£ 177.3015-24£ 167.4525+£ 157.60
68024.W0423 0 10-14 days
Not in stock, click for alternatives Alternatives, click to hide
1-4£ 209.075-14£ 188.1615-24£ 177.7125+£ 167.26

Prices exclude VAT

CAD & Data Sheets

Product Datasheets

68024 Shock Absorber, Adjustable 3 MB pdf
Shock Absorbers - Adjustable 791 kB pdf
Anti-Vibration & Shock Absorbers 3 MB pdf
Design Elements 51 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message