Quick Stock/Price Check

Quick Order

Or Email us at info@wixroyd.com
This site works better with javascript enabled.

68001 Minature Shock Absorbers, Self Compensating

M8 - M12, non-adjustable, Material: Hardened and blackened steel.

Minature Shock Absorbers, Self Compensating

Data Table

Order No. Order by articlenumber Stroke
(mm) Order by parameter
Max. Nm Per cycle (Et) Order by parameter Max. Nm Per Hour (ETc) Order by parameter Max. Effective Mass (Me)
Kg Order by parameter
Impact Speed Order by parameter Max. Impact
Speed (v)
m/s Order by parameter
Operating Temperature (°C) Order by parameter X
Order by parameter
CAD Price/stock Add to basket
68001.W0081 6 2 8800 0,5 High 2,0 -10 to +80 11,0 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68001.W0082 6 2 8800 2,0 Med 1,0 -10 to +80 11,0 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68001.W0083 6 2 8800 6,0 Low 0,5 -10 to +80 11,0 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68001.W0101 5 3 10800 1,0 High 3,0 -10 to +80 14,0 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68001.W0102 5 3 10800 3,0 Med 1,5 -10 to +80 14,0 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68001.W0103 5 3 10800 7,0 Low 0,8 -10 to +80 14,0 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68001.W0104 8 4 15200 2,0 High 3,0 -10 to +80 20,0 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68001.W0105 8 4 15200 4,0 Med 1,5 -10 to +80 20,0 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68001.W0106 8 4 15200 9,0 Low 0,8 -10 to +80 20,0 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68001.W0107 10 4 10800 1,0 High 3,0 -10 to +80 20,0 CAD downloads available, click this icon to go there.
68001.W0108 10 4 10800 2,0 Med 1,0 -10 to +80 20,0 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68001.W0109 10 4 10800 3,0 Low 0,5 -10 to +80 20,0 CAD downloads available, click this icon to go there.
68001.W0121 10 5 17640 5,0 High 3,0 -10 to +80 31,5 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68001.W0122 10 5 17640 10,0 Med 1,5 -10 to +80 31,5 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68001.W0123 10 5 17640 30,0 Low 0,8 -10 to +80 31,5 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.

Additional dimensions below (to order please refer to above table).

Order No. Order by parameter Thread Order by parameter Order by parameter Order by parameter Order by parameter Order by parameter Order by parameter Order by parameter Order by parameter Order by parameter
68001.W0081 M 8x1,00 50,0 38,0 6,6 3,0 6,0 33,0 11,0 3
68001.W0082 M 8x1,00 50,0 38,0 6,6 3,0 6,0 33,0 11,0 3
68001.W0083 M 8x1,00 50,0 38,0 6,6 3,0 6,0 33,0 11,0 3
68001.W0101 M10x1,00 38,7 27,7 8,6 2,8 6,0 22,9 12,7 3
68001.W0102 M10x1,00 38,7 27,7 8,6 2,8 6,0 22,9 12,7 3
68001.W0103 M10x1,00 38,7 27,7 8,6 2,8 6,0 22,9 12,7 3
68001.W0104 M10x1,00 57,0 43,0 8,6 3,0 6,0 38,0 12,7 3
68001.W0105 M10x1,00 57,0 43,0 8,6 3,0 6,0 38,0 12,7 3
68001.W0106 M10x1,00 57,0 43,0 8,6 3,0 6,0 38,0 12,7 3
68001.W0107 M10x0,75 66,8 49,5 8,0 3,0 8,0 44,5 12,7 3
68001.W0108 M10x0,75 66,8 49,5 8,0 3,0 8,0 44,5 12,7 3
68001.W0109 M10x0,75 66,8 49,5 8,0 3,0 8,0 44,5 12,7 3
68001.W0121 M12x1,00 69,5 50,0 10,3 3,0 9,5 45,5 14,0 4
68001.W0122 M12x1,00 69,5 50,0 10,3 3,0 9,5 45,5 14,0 4
68001.W0123 M12x1,00 69,5 50,0 10,3 3,0 9,5 45,5 14,0 4

Technical & Application

Material

Outer Tube: STKM11A, hardened and blackened.
Piston Rod: AISI 1045 hardened to HV940°, chrome plated.
Return Spring: DIN GWP.
Muffler Cap: urethane rubber.
Seal: nitrile rubber.

Technical Notes

Supplied with rubber muffler cap as standard, this is removable - see introductorary technical notes for guidance.

Tips

Select High Impact Speed model for hard impact at start of stroke. For hard set down at end of stroke choose a Medium or Low Impact Speed model.

Important Notes

For correct product selection refer to Product Selection Formulae and Calculation pages, and associated Capacity & Selection Charts.

Referral

For stop collars see part 68030(link). For mounting flanges see part 68032(link).

Prices/Stock

Order No. In stock Bal. QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
68001.W0081 0 10-14 days 1-4£ 20.385-14£ 18.3415-24£ 17.3225+£ 16.30
68001.W0082 0 10-14 days 1-4£ 20.385-14£ 18.3415-24£ 17.3225+£ 16.30
68001.W0083 1 10-14 days 1-4£ 20.385-14£ 18.3415-24£ 17.3225+£ 16.30
68001.W0101 0 10-14 days 1-4£ 19.075-14£ 17.1615-24£ 16.2125+£ 15.26
68001.W0102 0 10-14 days 1-4£ 21.995-14£ 19.7915-24£ 18.6925+£ 17.59
68001.W0103 0 10-14 days 1-4£ 21.995-14£ 19.7915-24£ 18.6925+£ 17.59
68001.W0104 0 10-14 days 1-4£ 21.995-14£ 19.7915-24£ 18.6925+£ 17.59
68001.W0105 0 10-14 days 1-4£ 21.995-14£ 19.7915-24£ 18.6925+£ 17.59
68001.W0106 4 10-14 days 1-4£ 21.995-14£ 19.7915-24£ 18.6925+£ 17.59
68001.W0107 0 10-14 days 1-4-5-14-15-24-25+-
68001.W0108 0 10-14 days 1-4£ 22.995-14£ 20.6915-24£ 19.5425+£ 18.39
68001.W0109 0 10-14 days 1-4-5-14-15-24-25+-
68001.W0121 0 10-14 days 1-4£ 26.655-14£ 23.9915-24£ 22.6525+£ 21.32
68001.W0122 1 10-14 days 1-4£ 26.655-14£ 23.9915-24£ 22.6525+£ 21.32
68001.W0123 2 10-14 days 1-4£ 28.655-14£ 25.7915-24£ 24.3525+£ 22.92

Prices exclude VAT

CAD & Data Sheets

CAD files

68001 Acis 689 kB zip
68001 IGES 762 kB zip
68001 Parasolid 244 kB zip
68001 ProE 1 MB zip
68001 SolidWorks 1 MB zip
68001 Step 433 kB zip

Product Datasheets

68001 Minature Shock Absorbers, Self Compensating 3 MB pdf
Shock Absorbers - Self Compensating 1 MB pdf
Anti-Vibration & Shock Absorbers 3 MB pdf
Design Elements 51 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message