Quick Stock/Price Check

Quick Order

Or Email us at info@wixroyd.com
This site works better with javascript enabled.

68005 Shock Absorber Self Compensating

M30, non-adustable, Material: Hardened and blackened steel.

Shock Absorber Self Compensating

Data Table

Order No. Order by articlenumber Stroke
mm Order by parameter
Max. Nm
per cycle
(Et) Order by parameter
Max.
Nm per
Hour (ETc) Order by parameter
Max. Effective Mass (Me) Kg Order by parameter Impact Speed Order by parameter Max.
Impact
Speed (v)
m/s Order by parameter
X
Order by parameter
68005.W0301 25 180 60000 300 High 3.0 950
68005.W0302 25 180 60000 700 Med 2.0 950
68005.W0303 25 180 60000 1300 Low 1.0 950

Additional dimensions below.

Order No. Order by parameter Thread Order by parameter Order by parameter Order by parameter Order by parameter Order by parameter Order by parameter Order by parameter Order by parameter Order by parameter
68005.W0301 M30 x 1,5 151 106,5 27 10 19,5 94,5 36 14
68005.W0302 M30 x 1,5 151 106,5 27 10 19,5 94,5 36 14
68005.W0303 M30 x 1,5 151 106,5 27 10 19,5 94,5 36 14

Technical & Application

Material

Outer Tube: STKM11A, hardened and blackened.
Piston Rod: AISI 1045 hardened to HV940°, chrome plated.
Return Spring: DIN GWP.
Muffler Cap: urethane rubber. Seal: nitrile rubber.

Technical Notes

Supplied with rubber muffler cap as standard, this is removable - see introductorary technical notes for guidance.

Tips

Select High Impact Speed model for hard impact at start of stroke. For hard set down at end of stroke choose a Medium or Low Impact Speed model.

Important Notes

For correct product selection refer to Product Selection Formulae and Calculation pages, and associated Capacity & Selection Charts.

CAD & Data Sheets

Product Datasheets

68005 Shock Absorber Self Compensating 3 MB pdf
Shock Absorbers - Self Compensating 1 MB pdf
Anti-Vibration & Shock Absorbers 3 MB pdf
Design Elements 51 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message