Door Catches
Price & Availability | CAD | Order No. | Colour | Type | d1 | d2 | d3 | d4 ≈ |
d5 | d6 tol. H11 |
l1 | l2 ≈ |
l3 | l4 min. |
Weight g |
l5 | l6 | l7 | l8 | l9 | l10 | h1 | h2 | w1 | A/F1 | A/F2 | Load f max. N |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
73906.W0201 | Silver | Mounting Plate | 17 | - | 5.3 | - | - | - | 40 | 22 | 16.5 | 21.5 | 20 | 10 | 11 | - | - | - | - | 32 | 45 | 20 | - | - | 450 | ||||||||||||||||||||||||||||||||||||||
£ 14.58 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
73906.W0202 | Black | Mounting Plate | 17 | - | 5.3 | - | - | - | 40 | 22 | 16.5 | 21.5 | 20 | 10 | 11 | - | - | - | - | 32 | 45 | 20 | - | - | 450 | ||||||||||||||||||||||||||||||||||||||
£ 14.58 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
73906.W0232 | Black | Female Thread | 17 | - | - | 20 | 7 | 2 | 40 | 22 | 16.5 | 21.5 | 30 | 10 | 11 | 11 | 4 | - | - | - | - | - | 17 | - | 450 | ||||||||||||||||||||||||||||||||||||||
£ 20.68 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
73906.W0262 | Black | Male Thread | 17 | 19 | - | - | - | - | 40 | 22 | 16.5 | 21.5 | 50 | 10 | 11 | - | - | 9 | 3 | - | - | - | 19 | 14 | 450 | ||||||||||||||||||||||||||||||||||||||
£ 22.27 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
73906.W0231 | Silver | Female Thread | 17 | - | - | 20 | 7 | 2 | 40 | 22 | 16.5 | 21.5 | 30 | 10 | 11 | 11 | 4 | - | - | - | - | - | 17 | - | 450 | ||||||||||||||||||||||||||||||||||||||
£ 20.68 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
73906.W0261 | Silver | Male Thread | 17 | 19 | - | - | - | - | 40 | 22 | 16.5 | 21.5 | 50 | 10 | 11 | - | - | 9 | 3 | - | - | - | 19 | 14 | 450 | ||||||||||||||||||||||||||||||||||||||
£ 22.27 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Colour | Type | d1 | d2 | d3 | d4 ≈ |
d5 | d6 tol. H11 |
l1 | l2 ≈ |
l3 | l4 min. |
Weight g |
l5 | l6 | l7 | l8 | l9 | l10 | h1 | h2 | w1 | A/F1 | A/F2 | Load f max. N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
73906.W0201 | Silver | Mounting Plate | 17 | - | 5.3 | - | - | - | 40 | 22 | 16.5 | 21.5 | 20 | 10 | 11 | - | - | - | - | 32 | 45 | 20 | - | - | 450 |
73906.W0202 | Black | Mounting Plate | 17 | - | 5.3 | - | - | - | 40 | 22 | 16.5 | 21.5 | 20 | 10 | 11 | - | - | - | - | 32 | 45 | 20 | - | - | 450 |
73906.W0232 | Black | Female Thread | 17 | - | - | 20 | 7 | 2 | 40 | 22 | 16.5 | 21.5 | 30 | 10 | 11 | 11 | 4 | - | - | - | - | - | 17 | - | 450 |
73906.W0262 | Black | Male Thread | 17 | 19 | - | - | - | - | 40 | 22 | 16.5 | 21.5 | 50 | 10 | 11 | - | - | 9 | 3 | - | - | - | 19 | 14 | 450 |
73906.W0231 | Silver | Female Thread | 17 | - | - | 20 | 7 | 2 | 40 | 22 | 16.5 | 21.5 | 30 | 10 | 11 | 11 | 4 | - | - | - | - | - | 17 | - | 450 |
73906.W0261 | Silver | Male Thread | 17 | 19 | - | - | - | - | 40 | 22 | 16.5 | 21.5 | 50 | 10 | 11 | - | - | 9 | 3 | - | - | - | 19 | 14 | 450 |
Lever: die-cast Zinc, plastic coated silver (RAL9006) or black (RAL 9005) matte finish.
Flange: die-cast Zinc, plastic coated, black.
To be used for locking doors, drawers and as a support during transports etc. The retaining catch indexes at 4x90°.