Price & Availability | CAD | Order No. | Type | d1 tol. h7 |
d2 | d3 | d4 | d5 | l1 | l3 | l4 | l5 | l6 | w1 | Spring load F1 ≈ N |
Spring load F2 ≈ N |
Stroke l2 | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32530.W0081 | Non Locking | 8 | 28 | 5.5 | 38 | 26 | 20 | 10 | 51 | 8 | 27 | 16 | 8.5 | 28 | 10 | 74 | ||||||||||||||||||||||||||||||||||||||
£ 35.31 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
32530.W0083 | Non Locking | 8 | 28 | 5.5 | 38 | 26 | 26 | 16 | 51 | 8 | 27 | 16 | 8.5 | 28 | 10 | 77 | ||||||||||||||||||||||||||||||||||||||
£ 33.16 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
32530.W0102 | Non Locking | 10 | 28 | 5.5 | 38 | 26 | 24 | 12 | 51 | 8 | 27 | 16 | 9.5 | 38 | 12 | 77 | ||||||||||||||||||||||||||||||||||||||
£ 33.74 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
32530.W0104 | Non Locking | 10 | 28 | 5.5 | 38 | 26 | 32 | 20 | 51 | 8 | 27 | 16 | 9.5 | 38 | 12 | 80 | ||||||||||||||||||||||||||||||||||||||
£ 38.13 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
32530.W0281 | Locking | 8 | 28 | 5.5 | 38 | 26 | 20 | 10 | 51 | 8 | 27 | 16 | 8.5 | 28 | 10 | 80 | ||||||||||||||||||||||||||||||||||||||
£ 41.36 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
32530.W0283 | Locking | 8 | 28 | 5.5 | 38 | 26 | 26 | 16 | 51 | 8 | 27 | 16 | 8.5 | 28 | 10 | 83 | ||||||||||||||||||||||||||||||||||||||
£ 44.20 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
32530.W0202 | Locking | 10 | 28 | 5.5 | 38 | 26 | 24 | 12 | 51 | 8 | 27 | 16 | 9.5 | 38 | 12 | 83 | ||||||||||||||||||||||||||||||||||||||
£ 43.49 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
32530.W0204 | Locking | 10 | 28 | 5.5 | 38 | 26 | 32 | 20 | 51 | 8 | 27 | 16 | 9.5 | 38 | 12 | 100 | ||||||||||||||||||||||||||||||||||||||
£ 44.81 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: steel, blackened.
Pin: steel, hardened and ground.
Grip: thermoplastic PA6, black.
"Locking" type- enable pin to be held in retracted position; pull back grip, turn 90º to engage 'locking' on a notched catch.
"Non Locking" type- pin simply springs back when grip is released.
Due to extended length pin does not fully retreat into plunger body when grip activated - note dimension l3 for length pin remains exposed.
Extended pin assists locating and indexing of components. Due to its extended length the pin does not fully retract flush to the plunber body - please note dimensions l1 for extended pin length and l3 for retracted pin length. Pin is toleranced to h7 for improved location accuracy. Accuracy dependant upon suitable tolerance of bush, we suggest H7, with min. pin engagement to dim. l3.
Grip non-removable.
Spring Loads* = statistical average.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email sales@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.