Price & Availability | CAD | Order No. | Type | Material | d1 -0.02|-0.04 |
d2 -0.02|-0.1 |
d3 | d4 | d5 | l1 | l2 | l3 -0.15 |
l4 | l5 | l6 | w1 | Spring load F1 ≈ N |
Spring load F2 ≈ N |
Stroke s1 | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32760.W0926 | Non Locking | Steel | 6 | 10 | 25 | 4.3 | 8.3 | 37 | 6 | 2.5 | 4.5 | 40 | 30 | 18 | 8.5 | 22 | 6 | 26 | ||||||||||||||||||||||||||||||||||||||
£ 12.87 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32760.W0927 | Non Locking | Steel | 6 | 10 | 25 | 4.3 | 8.3 | 45 | 14 | 2.5 | 4.5 | 40 | 30 | 18 | 8.5 | 22 | 6 | 38 | ||||||||||||||||||||||||||||||||||||||
£ 12.87 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32760.W0928 | Non Locking | Steel | 8 | 12 | 31 | 5.3 | 10.4 | 44 | 8 | 2.5 | 5.5 | 46 | 34 | 20 | 15.5 | 28 | 8 | 59 | ||||||||||||||||||||||||||||||||||||||
£ 16.59 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32760.W0929 | Non Locking | Steel | 8 | 12 | 31 | 5.3 | 10.4 | 54 | 18 | 2.5 | 5.5 | 46 | 34 | 20 | 15.5 | 28 | 8 | 63 | ||||||||||||||||||||||||||||||||||||||
£ 16.59 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32760.W0936 | Locking | Steel | 6 | 10 | 25 | 4.3 | 8.3 | 37 | 6 | 2.5 | 4.5 | 40 | 30 | 18 | 8.5 | 22 | 6 | 36 | ||||||||||||||||||||||||||||||||||||||
£ 15.26 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32760.W0937 | Locking | Steel | 6 | 10 | 25 | 4.3 | 8.3 | 45 | 14 | 2.5 | 4.5 | 40 | 30 | 18 | 8.5 | 22 | 6 | 38 | ||||||||||||||||||||||||||||||||||||||
£ 15.53 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32760.W0938 | Locking | Steel | 8 | 12 | 31 | 5.3 | 10.4 | 44 | 8 | 2.5 | 5.5 | 46 | 34 | 20 | 15.5 | 28 | 8 | 60 | ||||||||||||||||||||||||||||||||||||||
£ 19.52 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32760.W0939 | Locking | Steel | 8 | 12 | 31 | 5.3 | 10.4 | 54 | 18 | 2.5 | 5.5 | 46 | 34 | 20 | 15.5 | 28 | 8 | 63 | ||||||||||||||||||||||||||||||||||||||
£ 19.61 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32760.W0966 | Non Locking | Stainless | 6 | 10 | 25 | 4.3 | 8.3 | 37 | 6 | 2.5 | 4.5 | 40 | 30 | 18 | 8.5 | 22 | 6 | 26 | ||||||||||||||||||||||||||||||||||||||
£ 17.84 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32760.W0967 | Non Locking | Stainless | 6 | 10 | 25 | 4.3 | 8.3 | 45 | 14 | 2.5 | 4.5 | 40 | 30 | 18 | 8.5 | 22 | 6 | 38 | ||||||||||||||||||||||||||||||||||||||
£ 17.84 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32760.W0968 | Non Locking | Stainless | 8 | 12 | 31 | 5.3 | 10.4 | 44 | 8 | 2.5 | 5.5 | 46 | 34 | 20 | 15.5 | 28 | 8 | 59 | ||||||||||||||||||||||||||||||||||||||
£ 22.90 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32760.W0969 | Non Locking | Stainless | 8 | 12 | 31 | 5.3 | 10.4 | 54 | 18 | 2.5 | 5.5 | 46 | 34 | 20 | 15.5 | 28 | 8 | 63 | ||||||||||||||||||||||||||||||||||||||
£ 23.87 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32760.W0976 | Locking | Stainless | 6 | 10 | 25 | 4.3 | 8.3 | 37 | 6 | 2.5 | 4.5 | 40 | 30 | 18 | 8.5 | 22 | 6 | 36 | ||||||||||||||||||||||||||||||||||||||
£ 20.41 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32760.W0977 | Locking | Stainless | 6 | 10 | 25 | 4.3 | 8.3 | 45 | 14 | 2.5 | 4.5 | 40 | 30 | 18 | 8.5 | 22 | 6 | 38 | ||||||||||||||||||||||||||||||||||||||
£ 20.50 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32760.W0978 | Locking | Stainless | 8 | 12 | 31 | 5.3 | 10.4 | 44 | 8 | 2.5 | 5.5 | 46 | 34 | 20 | 15.5 | 28 | 8 | 60 | ||||||||||||||||||||||||||||||||||||||
£ 25.20 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32760.W0979 | Locking | Stainless | 8 | 12 | 31 | 5.3 | 10.4 | 54 | 18 | 2.5 | 5.5 | 46 | 34 | 20 | 15.5 | 28 | 8 | 63 | ||||||||||||||||||||||||||||||||||||||
£ 25.56 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Free Cutting Steel Type-
Body: die cast zinc, galvanised.
Pin: steel, hardened.
Grip: thermoplastic PA6, black
Stainless Steel Type-
Body: die-cast zinc, galvanised.
Pin: stainless steel, 1.4305 (AISI 303), nickel plated.
Grip: thermoplastic PA6, black
"Locking" type- enable pin to be held in retracted position; pull back grip, turn 90° to engage 'locking' on a notched catch.
"Non Locking" type- pin simply springs back when grip released.
Integeral mounting flange simplifies installation on flat surfaces.
Pin does not fully retract in all cases - note dimension 's' the stroke of the pin, i.e. the amount by which the pin retracts when actuated.
Temperature resistance -30°C to +80°C
Grip non-removable.
Spring loads * = statistical average.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email sales@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.