Price & Availability | CAD | Order No. | Material | Type | d1 0|-0.06 |
d2 | d3 | d4 | l1 | l2 min. |
l3 | l4 min. |
A/F | Spring load F1 ≈ N |
Spring load F2 ≈ N |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32600.W0024 | Steel | Non Locking | 4 | M 8x0,75 | 21 | 15 | 26.5 | 5 | 5 | 3.5 | 10 | 4.5 | 12 | 14 | ||||||||||||||||||||||||||||||||||||||
£ 7.48 per unit (click for quantity discounts)
Ready to despatch 32 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
32600.W0026 | Steel | Non Locking | 5 | M 8x0,75 | 21 | 15 | 26.5 | 5 | 5 | 3.5 | 10 | 4.5 | 12 | 14 | ||||||||||||||||||||||||||||||||||||||
£ 7.70 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
32600.W0028 | Steel | Non Locking | 6 | M10x1,00 | 25 | 18 | 34.0 | 7 | 7 | 4.5 | 12 | 5.0 | 18 | 25 | ||||||||||||||||||||||||||||||||||||||
£ 8.07 per unit (click for quantity discounts)
Ready to despatch 275 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
32600.W0030 | Steel | Non Locking | 7 | M10x1,00 | 25 | 18 | 34.0 | 7 | 7 | 4.5 | 12 | 5.0 | 18 | 26 | ||||||||||||||||||||||||||||||||||||||
£ 8.45 per unit (click for quantity discounts)
Ready to despatch 654 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
32600.W0034 | Steel | Locking | 4 | M 8x0,75 | 21 | 15 | 26.5 | 5 | 5 | 3.5 | 10 | 4.5 | 12 | 13 | ||||||||||||||||||||||||||||||||||||||
£ 6.65 per unit (click for quantity discounts)
Ready to despatch 25 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
32600.W0036 | Steel | Locking | 5 | M 8x0,75 | 21 | 15 | 26.5 | 5 | 5 | 3.5 | 10 | 4.5 | 12 | 14 | ||||||||||||||||||||||||||||||||||||||
£ 6.85 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
32600.W0038 | Steel | Locking | 6 | M10x1,00 | 25 | 18 | 34.0 | 7 | 7 | 4.5 | 12 | 5.0 | 18 | 24 | ||||||||||||||||||||||||||||||||||||||
£ 8.07 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
32600.W0040 | Steel | Locking | 7 | M10x1,00 | 25 | 18 | 34.0 | 7 | 7 | 4.5 | 12 | 5.0 | 18 | 25 | ||||||||||||||||||||||||||||||||||||||
£ 8.45 per unit (click for quantity discounts)
Ready to despatch 30 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
32600.W0224 | Stainless | Non Locking | 4 | M 8x0,75 | 21 | 15 | 26.5 | 5 | 5 | 3.5 | 10 | 4.5 | 12 | 14 | ||||||||||||||||||||||||||||||||||||||
£ 7.44 per unit (click for quantity discounts)
Ready to despatch 29 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
32600.W0226 | Stainless | Non Locking | 5 | M 8x0,75 | 21 | 15 | 26.5 | 5 | 5 | 3.5 | 10 | 4.5 | 12 | 14 | ||||||||||||||||||||||||||||||||||||||
£ 7.48 per unit (click for quantity discounts)
Ready to despatch 13 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
32600.W0228 | Stainless | Non Locking | 6 | M10x1,00 | 25 | 18 | 34.0 | 7 | 7 | 4.5 | 12 | 5.0 | 18 | 25 | ||||||||||||||||||||||||||||||||||||||
£ 8.60 per unit (click for quantity discounts)
Ready to despatch 174 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
32600.W0230 | Stainless | Non Locking | 7 | M10x1,00 | 25 | 18 | 34.0 | 7 | 7 | 4.5 | 12 | 5.0 | 18 | 26 | ||||||||||||||||||||||||||||||||||||||
£ 8.67 per unit (click for quantity discounts)
Ready to despatch 14 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
32600.W0234 | Stainless | Locking | 4 | M 8x0,75 | 21 | 15 | 26.5 | 5 | 5 | 3.5 | 10 | 4.5 | 12 | 13 | ||||||||||||||||||||||||||||||||||||||
£ 7.44 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
32600.W0236 | Stainless | Locking | 5 | M 8x0,75 | 21 | 15 | 26.5 | 5 | 5 | 3.5 | 10 | 4.5 | 12 | 14 | ||||||||||||||||||||||||||||||||||||||
£ 7.48 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
32600.W0238 | Stainless | Locking | 6 | M10x1,00 | 25 | 18 | 34.0 | 7 | 7 | 4.5 | 12 | 5.0 | 18 | 24 | ||||||||||||||||||||||||||||||||||||||
£ 8.60 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
32600.W0240 | Stainless | Locking | 7 | M10x1,00 | 25 | 18 | 34.0 | 7 | 7 | 4.5 | 12 | 5.0 | 18 | 25 | ||||||||||||||||||||||||||||||||||||||
£ 8.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Free cutting steel type-
Body: free cutting steel, galvanized.
Pin: stainless steel 1.4305 (AISI 303).
Grip: thermoplastic PA 6, black.
Stainless steel type-
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303).
Grip: thermoplastic PA 6, black.
"Locking" type- enable pin to be held in retracted/non-projecting position; pull back grip, turn 90º to engage 'locking' on a notched catch.
"Non Locking" type- pin simply springs back when grip relased.
For positioning and indexing in the smallest of spaces. Particularly suited for use on sheet metal assemblies; e.g shopfitting displays, electrical cabinets and enclosures etc.
Extra fine thread
Temperature resistance from -30° to +80°C.
Distance collars no. 32750 can be used to adapt screw length.
Grip non-removable.
Spring loads * = statistical average.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email sales@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.