Price & Availability | CAD | Order No. | Type | d1 -0.02|-0.04 |
l1 ≈ |
d2 tol. h9 |
d3 | d4 | l2 min. |
l3 | l4 | Spring load F1 ≈ N |
Spring load F2 ≈ N |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32720.W0805 | With Grip | 5 | 45.0 | 12 | 21 | - | 5 | 22 | - | 7.0 | 16 | 25 | ||||||||||||||||||||||||||||||||||||||
£ 11.19 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32720.W0806 | With Grip | 6 | 54.5 | 14 | 25 | - | 6 | 26 | - | 6.5 | 15 | 40 | ||||||||||||||||||||||||||||||||||||||
£ 12.52 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32720.W0808 | With Grip | 8 | 69.0 | 18 | 31 | - | 8 | 34 | - | 12.0 | 31 | 84 | ||||||||||||||||||||||||||||||||||||||
£ 16.07 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32720.W0825 | No Grip | 5 | - | 12 | - | M 5 | 5 | 22 | 6 | 7.0 | 16 | 19 | ||||||||||||||||||||||||||||||||||||||
£ 11.01 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32720.W0826 | No Grip | 6 | - | 14 | - | M 6 | 6 | 26 | 10 | 6.5 | 15 | 32 | ||||||||||||||||||||||||||||||||||||||
£ 12.25 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32720.W0828 | No Grip | 8 | - | 18 | - | M 8 | 8 | 34 | 12 | 12.0 | 31 | 67 | ||||||||||||||||||||||||||||||||||||||
£ 15.08 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: free cutting steel, blackened, weldable.
Pin: hardened steel.
Grip: plastic (PA 6), black, non-removable.
"Non Locking" type- pin simply springs back when pull ring released.
Designed specifically for installation via welding or use of glues. Plungers without grip enable your own adaptation with actuation grip/lever to your own design.
Without grip temperature resistance up to 250°C .
Grip non-removable.
Spring loads * = statistical average.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email sales@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.