Support Screws
Body: stainless steel 1.4305
Pad: plastic (PEEK), blue
The buttons are used as seats, stops, supports and thrust pads in jigs and fixtures as well as machine and equipment design.
Stated starting torque for female thread is based on use of bolt strength class 8 or greater, and with full engagement of female thread.
Temperature range -60 to +250°C.
For male thread see 36403.