Pull Handles
heavy duty, aluminium
Price & Availability | CAD | Order No. | Finish | l1 | l2 | a | b1 | b2 | b3 | d1 | h1 | t1 | w1 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
79380.W0140-4 | Black | 140 | 155 | Ø24 | 30 | 22 | 37 | M 6 | 45 | 9 | 15 | ||||||||||||||||||||||||||||||||||||||
£ 22.90 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
79380.W0140-7 | Light grey | 140 | 155 | Ø24 | 30 | 22 | 37 | M 6 | 45 | 9 | 15 | ||||||||||||||||||||||||||||||||||||||
£ 22.90 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Handle of polyamide PA 6, glass ball reinforced with threaded brass bushings.
Black or light grey semi matte with fine-grain structure.
Stress resistance: min. 1000N.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email sales@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.