Steel Clevis Pin
with hole
Price & Availability | CAD | Order No. | For thread | d1 | d2 | h1 | Material | ||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65670.W0004 | M 4 | 4.3 | 9 | 0.8 | Steel ZP | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.06 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
65670.W0005 | M 5 | 5.3 | 10 | 1.0 | Steel ZP | ||||||||||||||||||||||||||||||||||||||||||||
65670.W0006 | M 6 | 6.4 | 12 | 1.6 | Steel ZP | ||||||||||||||||||||||||||||||||||||||||||||
65670.W0007 | M 7 | 7.4 | 14 | 1.6 | Steel ZP | ||||||||||||||||||||||||||||||||||||||||||||
65670.W0008 | M 8 | 8.4 | 16 | 1.6 | Steel ZP | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.02 per unit (click for quantity discounts) Ready to despatch 19560 Need more? Please call us. | |||||||||||||||||||||||||||||||||||||||||||||||||
65670.W0010 | M10 | 10.5 | 20 | 2.0 | Steel ZP | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.02 per unit (click for quantity discounts)
Ready to despatch 12404 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
65670.W0012 | M12 | 13.0 | 24 | 2.5 | Steel ZP | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.03 per unit (click for quantity discounts) Ready to despatch 1910 Need more? Please call us. | |||||||||||||||||||||||||||||||||||||||||||||||||
65670.W0014 | M14 | 15.0 | 28 | 2.5 | Steel ZP | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.04 per unit (click for quantity discounts) Ready to despatch 1270 Need more? Please call us. | |||||||||||||||||||||||||||||||||||||||||||||||||
65670.W0016 | M16 | 17.0 | 30 | 3.0 | Steel ZP | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.05 per unit (click for quantity discounts) Ready to despatch 1250 Need more? Please call us. | |||||||||||||||||||||||||||||||||||||||||||||||||
65670.W0018 | M18 | 19.0 | 34 | 3.0 | Steel ZP | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.06 per unit (click for quantity discounts) Ready to despatch 922 Need more? Please call us. | |||||||||||||||||||||||||||||||||||||||||||||||||
65670.W0020 | M20 | 21.0 | 37 | 3.0 | Steel ZP | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.06 per unit (click for quantity discounts) Ready to despatch 367 Need more? Please call us. | |||||||||||||||||||||||||||||||||||||||||||||||||
65670.W0022 | M22 | 23.0 | 39 | 3.0 | Steel ZP | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.07 per unit (click for quantity discounts) Ready to despatch 579 Need more? Please call us. | |||||||||||||||||||||||||||||||||||||||||||||||||
65670.W0025 | M24 | 25.0 | 44 | 4.0 | Steel ZP | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.11 per unit (click for quantity discounts) Ready to despatch 196 Need more? Please call us. | |||||||||||||||||||||||||||||||||||||||||||||||||
65670.W0028 | M27 | 28.0 | 50 | 4.0 | Steel ZP | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.15 per unit (click for quantity discounts) Ready to despatch 22 Need more? Please call us. | |||||||||||||||||||||||||||||||||||||||||||||||||
65670.W0030 | M30 | 31.0 | 56 | 4.0 | Steel ZP | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.23 per unit (click for quantity discounts) Ready to despatch 434 Need more? Please call us. |
Steel, zinc-plated.
To DIN 125 A.