Price & Availability | CAD | Order No. | Material | Type | d1 -0.02|-0.04 |
d2 | d3 | l1 ≈ |
l2 min. |
l3 -0.15 |
l4 | A/F | Spring load F1 ≈ N |
Spring load F2 ≈ N |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32730.W0226 | Non Locking | Steel | 6 | M12x1,5 | 25 | 45 | 6 | 10 | 5 | 17 | 7 | 19 | 35.0 | ||||||||||||||||||||||||||||||||||||||
£ 15.62 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32730.W0228 | Non Locking | Steel | 8 | M16x1,5 | 31 | 54 | 8 | 12 | 6 | 19 | 14 | 24 | 62.0 | ||||||||||||||||||||||||||||||||||||||
£ 20.59 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32730.W0236 | Locking | Steel | 6 | M12x1,5 | 25 | 45 | 6 | 10 | 5 | 17 | 7 | 19 | 35.0 | ||||||||||||||||||||||||||||||||||||||
£ 20.32 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32730.W0238 | Locking | Steel | 8 | M16x1,5 | 31 | 54 | 8 | 12 | 6 | 19 | 14 | 24 | 61.0 | ||||||||||||||||||||||||||||||||||||||
£ 23.96 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32730.W0246 | Non Locking | Stainless | 6 | M12x1,5 | 25 | 45 | 6 | 10 | 5 | 17 | 7 | 19 | 35.0 | ||||||||||||||||||||||||||||||||||||||
£ 26.35 per unit (click for quantity discounts)
Ready to despatch 40 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32730.W0248 | Non Locking | Stainless | 8 | M16x1,5 | 31 | 54 | 8 | 12 | 6 | 19 | 14 | 24 | 62.0 | ||||||||||||||||||||||||||||||||||||||
£ 29.37 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32730.W0256 | Locking | Stainless | 6 | M12x1,5 | 25 | 45 | 6 | 10 | 5 | 17 | 7 | 19 | 35.0 | ||||||||||||||||||||||||||||||||||||||
£ 38.95 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32730.W0258 | Locking | Stainless | 8 | M16x1,5 | 31 | 54 | 8 | 12 | 6 | 19 | 14 | 24 | 61.0 | ||||||||||||||||||||||||||||||||||||||
£ 46.57 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Free Cutting Steel type-
Body: free cutting steel, blackened.
Pin: steel, hardened.
Grip: thermoplastic PA6, black.
Stainless steel type -
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303), nickel plated.
Grip: thermoplastic PA6, black.
"Locking" type- enable pin to be held in retracted/non-projecting position; pull back grip, turn 90° to engage 'locking' on a notched catch.
"Non Locking" type- pin simply springs back when grip released.
Short bodied index plungers for compact applications. Hexagon collar improves leverage for secure installation.
Temperature resistance from -30° to +80°C.
Lock nuts sold separately. See Products 65690 and 65692
Distance collars no. 32750 can be used to adapt screw length.
Spring loads * = statistical average.