Price & Availability | CAD | Order No. | Type | d1 -0.02|-0.04 |
d2 | d3 | l1 | l2 | l3 | l4 | s min.|max. |
Spring load F1 ≈ N |
Spring load F2 ≈ N |
A/F1 | A/F2 | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32770.W0266 | Locking | 6 | 25 | 10 | 34 | 8.5 | 6.0 | 10 | 1-5 | 8.5 | 22 | 17 | 14 | 39 | ||||||||||||||||||||||||||||||||||||||
£ 29.44 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
32770.W0267 | Locking | 6 | 25 | 10 | 34 | 10.5 | 6.0 | 10 | 1-5 | 8.5 | 22 | 17 | 14 | 40 | ||||||||||||||||||||||||||||||||||||||
£ 31.49 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
32770.W0268 | Locking | 8 | 31 | 12 | 40 | 10.0 | 7.5 | 12 | 1-5 | 15.5 | 28 | 19 | 16 | 63 | ||||||||||||||||||||||||||||||||||||||
£ 33.00 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
32770.W0269 | Locking | 8 | 31 | 12 | 40 | 12.0 | 7.5 | 12 | 1-5 | 15.5 | 28 | 19 | 16 | 63 | ||||||||||||||||||||||||||||||||||||||
£ 33.81 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
32770.W0286 | Non Locking | 6 | 25 | 10 | 34 | 8.5 | 6.0 | 10 | 1-5 | 8.5 | 22 | 17 | 14 | 39 | ||||||||||||||||||||||||||||||||||||||
£ 28.93 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
32770.W0287 | Non Locking | 6 | 25 | 10 | 34 | 10.5 | 6.0 | 10 | 1-5 | 8.5 | 22 | 17 | 14 | 39 | ||||||||||||||||||||||||||||||||||||||
£ 29.28 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
32770.W0288 | Non Locking | 8 | 31 | 12 | 40 | 10.0 | 7.5 | 12 | 1-5 | 15.5 | 28 | 19 | 16 | 61 | ||||||||||||||||||||||||||||||||||||||
£ 31.49 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
32770.W0289 | Non Locking | 8 | 31 | 12 | 40 | 12.0 | 7.5 | 12 | 1-5 | 15.5 | 28 | 19 | 16 | 62 | ||||||||||||||||||||||||||||||||||||||
£ 31.85 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
32770.W0299 | Spanner = a/f2 | - | - | - | - | - | - | - | - | - | - | - | - | 27 | ||||||||||||||||||||||||||||||||||||||
£ 6.01 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body:steel galvanised.
Pin: stainless steel 1.4305, nickel plated.
Grip: thermoplastic PA6, black.
"Locking" type- enable pin to be held in retracted position; pull back grip, turn 90° to engage 'locking' on a notched catch.
"Non Locking" type- pin simply springs back when grip released.
For installation on thin walled panels/sheet metal of thickness 1 to 5mm.
Pin does not fully retract in all cases - protrusion of pin 'l3' dependant upon panel thickness of installation 's'
Temperature resistance -30°C to +80°C
Grip non-removable.
Spring loads* = statistical average.