Index Plunger
simple, with pull-ring
Price & Availability | CAD | Order No. | Type | d1 tol. h9 |
d2 | d3 | e | l1 | l4 =s min. |
l5 | l6 | l8 | A/F | Spring load F1 ≈ N |
Spring load F2 ≈ N |
Tightening torque max. Nm |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32551.W0773 | Non Locking | 3 | M 6x1,00 | 14 | 6.9 | 34.0 | 3.5 | 12 | 4.5 | 10.0 | 6 | 3 | 12 | 2 | 3.2 | ||||||||||||||||||||||||||||||||||||||
£ 8.05 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
32551.W0774 | Non Locking | 4 | M 6x1,00 | 14 | 6.9 | 34.5 | 4 | 12 | 4.5 | 10.0 | 6 | 3 | 12 | 2 | 3.6 | ||||||||||||||||||||||||||||||||||||||
£ 8.28 per unit (click for quantity discounts)
Ready to despatch 17 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
32551.W0775 | Non Locking | 5 | M 8x1,25 | 18 | 92 | 45.0 | 5 | 15 | 6.0 | 13.5 | 8 | 5 | 24 | 7 | 8.4 | ||||||||||||||||||||||||||||||||||||||
£ 8.76 per unit (click for quantity discounts)
Ready to despatch 43 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
32551.W0776 | Non Locking | 6 | M10x1,50 | 24 | 11.5 | 57.5 | 6 | 20 | 7.5 | 17.0 | 10 | 5 | 21 | 15 | 17.0 | ||||||||||||||||||||||||||||||||||||||
£ 9.71 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
32551.W0778 | Non Locking | 8 | M12x1,75 | 30 | 13.8 | 71.0 | 8 | 24 | 9.0 | 20.5 | 12 | 6 | 22 | 30 | 31.0 | ||||||||||||||||||||||||||||||||||||||
£ 10.45 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303).
Pull ring: stainless steel 1.4310 (AISI 301).
For applications where high precision is not required.
Coarse thread.
Temperature resistance up to 250°C
Lock nuts sold separately. See product 65690.
Spring loads * = statistical average.