Price & Availability | CAD | Order No. | For single panel thickness | Material | d1 | d2 | d3 | d4 -0.04|-0.08 |
d6 | d7 | l1 | l2 | h2 | m1 | m2 | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33949.W0005 | >10 | Steel | 25 | 5 | 21 | 14 | 26 | 14 | 5 | 4 | 4.5 | M 2 | M 2x0,4 | 20 | ||||||||||||||||||||||||||||||||||||||
£ 19.87 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
33949.W0008 | >12 | Steel | 32 | 8 | 26 | 20 | 33 | 20 | 6 | 5 | 5.5 | M 3 | M 3x0,5 | 35 | ||||||||||||||||||||||||||||||||||||||
£ 23.03 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
33949.W0105 | >10 | Stainless Steel | 25 | 5 | 21 | 14 | 26 | 14 | 5 | 4 | 4.5 | M 2 | M 2x0,4 | 20 | ||||||||||||||||||||||||||||||||||||||
£ 32.89 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
33949.W0108 | >12 | Stainless Steel | 32 | 8 | 26 | 20 | 33 | 20 | 6 | 5 | 5.5 | M 3 | M 3x0,5 | 35 | ||||||||||||||||||||||||||||||||||||||
£ 37.30 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: steel, nickel plated or stainless steel.
Used in conjunction with one-touch fasteners 33940 to 33946, locating bushes 3394820 provide secure fastening of panels and covers. Locating bushes are of particular use in soft metals, such as aluminium where receiving surfaces may wear. One-touch fasteners are the ideal solution for applications requiring rapid and recurring change over of tooling or set ups. Use in applications as diverse as bottling processes, machine covers, changing of cogs and drive belts.
Temperature resistant to 200°C.
Suitable for panels/enclosures of 6 to 12 mm thickness. For one-touch fasteners see part nos. 33940 to 33946. For installation instructions see technical page.