Price & Availability | CAD | Order No. | d1 | l1 | h1 max. |
d2 max. |
d3 ±0.05 |
Drive | ||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36630.W0204 | M 2 | 4 | 1.6 | 4.0 | 2.35 | PH-1 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 2.01 per unit (click for quantity discounts)
Ready to despatch 174 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
36630.W0208 | M 2 | 8 | 1.6 | 4.0 | 2.35 | PH-1 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 2.01 per unit (click for quantity discounts)
Ready to despatch 928 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
36630.W0210 | M 2 | 10 | 1.6 | 4.0 | 2.35 | PH-1 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 2.03 per unit (click for quantity discounts)
Ready to despatch 1671 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
36630.W0212 | M 2 | 12 | 1.6 | 4.0 | 2.35 | PH-1 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 2.13 per unit (click for quantity discounts)
Ready to despatch 32 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
36630.W0251 | M2,5 | 6 | 2.1 | 4.7 | 2.75 | PH-1 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 2.01 per unit (click for quantity discounts)
Ready to despatch 694 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
36630.W0252 | M2,5 | 8 | 2.1 | 4.7 | 2.75 | PH-1 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 2.01 per unit (click for quantity discounts)
Ready to despatch 268 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
36630.W0253 | M2,5 | 10 | 2.1 | 4.7 | 2.75 | PH-1 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 2.01 per unit (click for quantity discounts)
Ready to despatch 9259 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
36630.W0254 | M2,5 | 12 | 2.1 | 4.7 | 2.75 | PH-1 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 2.03 per unit (click for quantity discounts)
Ready to despatch 64 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
36630.W0306 | M 3 | 6 | 2.4 | 6.0 | 3.6 | PH-1 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 2.68 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
36630.W0308 | M 3 | 8 | 2.4 | 6.0 | 3.6 | PH-1 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 2.68 per unit (click for quantity discounts)
Ready to despatch 6446 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
36630.W0310 | M 3 | 10 | 2.4 | 6.0 | 3.6 | PH-1 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 2.68 per unit (click for quantity discounts)
Ready to despatch 11938 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
36630.W0312 | M 3 | 12 | 2.4 | 6.0 | 3.6 | PH-1 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 2.68 per unit (click for quantity discounts)
Ready to despatch 9440 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
36630.W0320 | M 3 | 20 | 2.4 | 6.0 | 3.6 | PH-1 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 2.93 per unit (click for quantity discounts)
Ready to despatch 5288 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
36630.SP0335SI | M 3 | 35 | 2.4 | 6.0 | 3.6 | PH-1 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 2.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
36630.W0406 | M 4 | 6 | 3.1 | 8.0 | 4.5 | PH-2 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 2.68 per unit (click for quantity discounts)
Ready to despatch 187 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
36630.W0408 | M 4 | 8 | 3.1 | 8.0 | 4.5 | PH-2 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 2.37 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
36630.W0410 | M 4 | 10 | 3.1 | 8.0 | 4.5 | PH-2 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 2.37 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
36630.W0412 | M 4 | 12 | 3.1 | 8.0 | 4.5 | PH-2 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 2.13 per unit (click for quantity discounts)
Ready to despatch 281 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
36630.W0416 | M 4 | 16 | 3.1 | 8.0 | 4.5 | PH-2 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 1.77 per unit (click for quantity discounts)
Ready to despatch 367 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
36630.W0420 | M 4 | 20 | 3.1 | 8.0 | 4.5 | PH-2 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 3.00 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
36630.W0508 | M 5 | 8 | 3.7 | 10.0 | 5.6 | PH-2 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 2.97 per unit (click for quantity discounts)
Ready to despatch 226 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
36630.W0510 | M 5 | 10 | 3.7 | 10.0 | 5.6 | PH-2 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 2.93 per unit (click for quantity discounts)
Ready to despatch 122 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
36630.W0512 | M 5 | 12 | 3.7 | 10.0 | 5.6 | PH-2 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 2.86 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
36630.W0516 | M 5 | 16 | 3.7 | 10.0 | 5.6 | PH-2 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 2.93 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
36630.W0520 | M 5 | 20 | 1.6 | 10.0 | 5.6 | PH-2 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 2.74 per unit (click for quantity discounts)
Ready to despatch 80 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
36630.W0612 | M 6 | 12 | 4.6 | 12.0 | 6.8 | PH-3 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 3.51 per unit (click for quantity discounts)
Ready to despatch 74 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
36630.W0616 | M 6 | 16 | 4.6 | 12.0 | 6.8 | PH-3 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 3.13 per unit (click for quantity discounts)
Ready to despatch 1904 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
36630.W0620 | M 6 | 20 | 4.6 | 12.0 | 6.8 | PH-3 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 3.13 per unit (click for quantity discounts)
Ready to despatch 9318 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
36630.W0625 | M 6 | 25 | 4.6 | 12.0 | 6.8 | PH-3 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 3.13 per unit (click for quantity discounts)
Ready to despatch 263 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
36630.W0630 | M 6 | 30 | 4.6 | 12.0 | 6.8 | PH-3 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 3.20 per unit (click for quantity discounts)
Ready to despatch 208 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
36630.W0812 | M 8 | 12 | 6.0 | 16.0 | 8.5 | PH-4 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 3.81 per unit (click for quantity discounts)
Ready to despatch 58 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
36630.W0816 | M 8 | 16 | 6.0 | 16.0 | 8.5 | PH-4 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 3.53 per unit (click for quantity discounts)
Ready to despatch 73 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
36630.W0820 | M 8 | 20 | 6.0 | 16.0 | 8.5 | PH-4 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 3.53 per unit (click for quantity discounts)
Ready to despatch 73 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
36630.W0825 | M 8 | 25 | 6.0 | 16.0 | 8.5 | PH-4 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 3.51 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
36630.W0830 | M 8 | 30 | 6.0 | 16.0 | 8.5 | PH-4 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 3.69 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
36630.W1016 | M10 | 16 | 7.5 | 20.0 | 10.6 | PH-4 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 3.53 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
36630.W1020 | M10 | 20 | 7.5 | 20.0 | 10.6 | PH-4 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 3.51 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
36630.W1025 | M10 | 25 | 7.5 | 20.0 | 10.6 | PH-4 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 3.51 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
36630.W1030 | M10 | 30 | 7.5 | 20.0 | 10.6 | PH-4 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 3.69 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
36630.W1040 | M10 | 40 | 7.5 | 20.0 | 10.6 | PH-4 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 3.77 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Stainless steel (AISI 303 1.4305 tensile strength 550 N/mm2), with silicone "O" ring as standard.
For other "O" ring materials see technical data pages
(-FS = fluorosilicone, -EP = EPDM, -VI = viton, -NI = nitrile, -BN = Buna etc.).
Other thread lengths, and stainless steel A4 (AISI 316) on request.
Seals substances in and contaminants out, screws generally as DIN 7985 H, ISO 7045.
Max temperature range: -100°C to +260°C, pressure range - up to 410 bar (6000 psi).
Re-usable, also available (on request) with thread-locking.
Clearance holes recommended for maximum sealing performance (see dimensions below).
Clearance hole depth 2-3 x thread pitch, threads are metric coarse pitch.