Price & Availability | Article | Thread hand | d1 | l1 ±0.3 | d2 | d3 | d4 | h1 ±0.3 | |||||||||||||||||||||
65500.W0105 | Right | 8 | 22 | M 5 | 8 | 12.8 | 10.2 | ||||||||||||||||||||||
£ 2.44 per unit (click for quantity discounts) Ready to despatch 35 Need more? Please call us.
Thread hand Right d1 8 l1
±0.3 22 d2 M 5 d3 8 d4 12.8 h1
±0.3 10.2 | |||||||||||||||||||||||||||||
65500.W0106 | Right | 10 | 25 | M 6 | 10 | 14.8 | 12.5 | ||||||||||||||||||||||
£ 2.85 per unit (click for quantity discounts) Ready to despatch 2948 Need more? Please call us.
Thread hand Right d1 10 l1
±0.3 25 d2 M 6 d3 10 d4 14.8 h1
±0.3 12.5 | |||||||||||||||||||||||||||||
65500.W0108 | Right | 13 | 30 | M 8 | 13 | 19.3 | 16.5 | ||||||||||||||||||||||
£ 3.30 per unit (click for quantity discounts) Ready to despatch 234 Need more? Please call us.
Thread hand Right d1 13 l1
±0.3 30 d2 M 8 d3 13 d4 19.3 h1
±0.3 16.5 | |||||||||||||||||||||||||||||
65500.W0110 | Right | 16 | 35 | M10 | 16 | 24.0 | 20.0 | ||||||||||||||||||||||
£ 6.38 per unit (click for quantity discounts) Ready to despatch 529 Need more? Please call us.
Thread hand Right d1 16 l1
±0.3 35 d2 M10 d3 16 d4 24.0 h1
±0.3 20.0 | |||||||||||||||||||||||||||||
65500.W0112 | Right | 16 | 35 | M12 | 16 | 24.0 | 20.0 | ||||||||||||||||||||||
£ 7.20 per unit (click for quantity discounts) Ready to despatch 205 Need more? Please call us.
Thread hand Right d1 16 l1
±0.3 35 d2 M12 d3 16 d4 24.0 h1
±0.3 20.0 | |||||||||||||||||||||||||||||
65500.W0114 | Right | 19 | 45 | M14x1,5* | 22 | 30.0 | 28.0 | ||||||||||||||||||||||
£ 10.17 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
Thread hand Right d1 19 l1
±0.3 45 d2 M14x1,5* d3 22 d4 30.0 h1
±0.3 28.0 | |||||||||||||||||||||||||||||
65500.W0115 | Right | 19 | 45 | M14 | 22 | 30.0 | 28.0 | ||||||||||||||||||||||
£ 15.00 per unit (click for quantity discounts) Ready to despatch 755 Need more? Please call us.
Thread hand Right d1 19 l1
±0.3 45 d2 M14 d3 22 d4 30.0 h1
±0.3 28.0 | |||||||||||||||||||||||||||||
65500.W0116 | Right | 19 | 45 | M16 | 22 | 30.0 | 28.0 | ||||||||||||||||||||||
£ 15.99 per unit (click for quantity discounts) Ready to despatch 108 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right d1 19 l1
±0.3 45 d2 M16 d3 22 d4 30.0 h1
±0.3 28.0 |
Price & Availability | Article | Weight g | h2 ±0.3 | l2 min. | A/F tol. h14 | Extraction force min. kg | Static load max. kg | Dyn. load C max. kg | Force required for movement max. kg | |||||||||||||||||||||
65500.W0105 | 15.2 | 9 | 10.2 | 7 | 3 | 50 | 20 | 3 | ||||||||||||||||||||||
£ 2.44 per unit (click for quantity discounts) Ready to despatch 35 Need more? Please call us.
Weight
g 15.2 h2
±0.3 9 l2
min. 10.2 A/F
tol. h14 7 Extraction force
min.
kg 3 Static load
max.
kg 50 Dyn. load C
max.
kg 20 Force required for movement
max.
kg 3 | ||||||||||||||||||||||||||||||
65500.W0106 | 25.2 | 11 | 11.5 | 8 | 4 | 100 | 40 | 4 | ||||||||||||||||||||||
£ 2.85 per unit (click for quantity discounts) Ready to despatch 2948 Need more? Please call us.
Weight
g 25.2 h2
±0.3 11 l2
min. 11.5 A/F
tol. h14 8 Extraction force
min.
kg 4 Static load
max.
kg 100 Dyn. load C
max.
kg 40 Force required for movement
max.
kg 4 | ||||||||||||||||||||||||||||||
65500.W0108 | 53.1 | 13 | 14.0 | 11 | 6 | 200 | 80 | 6 | ||||||||||||||||||||||
£ 3.30 per unit (click for quantity discounts) Ready to despatch 234 Need more? Please call us.
Weight
g 53.1 h2
±0.3 13 l2
min. 14.0 A/F
tol. h14 11 Extraction force
min.
kg 6 Static load
max.
kg 200 Dyn. load C
max.
kg 80 Force required for movement
max.
kg 6 | ||||||||||||||||||||||||||||||
65500.W0110 | 103.8 | 16 | 15.5 | 13 | 8 | 400 | 160 | 8 | ||||||||||||||||||||||
£ 6.38 per unit (click for quantity discounts) Ready to despatch 529 Need more? Please call us.
Weight
g 103.8 h2
±0.3 16 l2
min. 15.5 A/F
tol. h14 13 Extraction force
min.
kg 8 Static load
max.
kg 400 Dyn. load C
max.
kg 160 Force required for movement
max.
kg 8 | ||||||||||||||||||||||||||||||
65500.W0112 | 103.8 | 16 | 15.5 | 13 | 8 | 400 | 160 | 8 | ||||||||||||||||||||||
£ 7.20 per unit (click for quantity discounts) Ready to despatch 205 Need more? Please call us.
Weight
g 103.8 h2
±0.3 16 l2
min. 15.5 A/F
tol. h14 13 Extraction force
min.
kg 8 Static load
max.
kg 400 Dyn. load C
max.
kg 160 Force required for movement
max.
kg 8 | ||||||||||||||||||||||||||||||
65500.W0114 | 220.9 | 22 | 21.5 | 16 | 10 | 800 | 320 | 10 | ||||||||||||||||||||||
£ 10.17 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
Weight
g 220.9 h2
±0.3 22 l2
min. 21.5 A/F
tol. h14 16 Extraction force
min.
kg 10 Static load
max.
kg 800 Dyn. load C
max.
kg 320 Force required for movement
max.
kg 10 | ||||||||||||||||||||||||||||||
65500.W0115 | 220.9 | 22 | 21.5 | 16 | 10 | 800 | 320 | 10 | ||||||||||||||||||||||
£ 15.00 per unit (click for quantity discounts) Ready to despatch 755 Need more? Please call us.
Weight
g 220.9 h2
±0.3 22 l2
min. 21.5 A/F
tol. h14 16 Extraction force
min.
kg 10 Static load
max.
kg 800 Dyn. load C
max.
kg 320 Force required for movement
max.
kg 10 | ||||||||||||||||||||||||||||||
65500.W0116 | 220.9 | 22 | 21.5 | 16 | 10 | 800 | 320 | 10 | ||||||||||||||||||||||
£ 15.99 per unit (click for quantity discounts) Ready to despatch 108 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 220.9 h2
±0.3 22 l2
min. 21.5 A/F
tol. h14 16 Extraction force
min.
kg 10 Static load
max.
kg 800 Dyn. load C
max.
kg 320 Force required for movement
max.
kg 10 |
Steel, silver zinc plated, ball stud: minimum tensile strength Rm=600N/mm².
Housing: minimum tensile strength Rm=500N/mm².
To DIN 71802 form CS, supplied with hexagon nut.
Safety ring aids the retention of the ball stud in the housing.
*M14x1,5 is a fine pitch thread.
Male Stud part is to DIN 71803 with diameter 14, Tolerance is 11 and length is between 5.0 - 10.8
For sealing cap version, see .
Standard thread is right hand, (for left hand thread see 65502).
Thread is not full length. There is a min 1.5mm unthreaded shank. If using part without the supplied nut, then please consider a counterbore to accommodate the unthreaded shank.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com