Quick Stock/Price Check

Quick Order

Or email us at info@wixroyd.com
This site works better with javascript enabled.

Data Table

Order No. Order by articlenumber Order by parameter DØ Order by parameter Order by parameter Order by parameter Order by parameter
U3080.AC0003 32 5 21 M 3 6
U3080.AC0004 42 5 25 M 3 6
U3080.AC0005 55 5 25 M 3 6
U3080.AC0007 76 5 25 M 3 6
U3080.AC0008 88 5 25 M 3 6
U3080.AC0103 32 8 33 M 4 8
U3080.AC0105 55 8 33 M 4 8
U3080.AC0106 64 8 33 M 4 8
U3080.AC0108 88 8 33 M 4 8
U3080.AC0109 96 8 33 M 4 8
U3080.AC0110 102 8 33 M 4 8
U3080.AC0112 120 8 33 M 4 8
U3080.AC0113 128 8 33 M 4 8
U3080.AC0114 136 8 33 M 4 8
U3080.AC0505 55 10 41 M 5 10
U3080.AC0508 88 10 41 M 5 10
U3080.AC0509 100 10 41 M 5 10
U3080.AC0510 102 10 41 M 5 10
U3080.AC0511 115 10 41 M 5 10
U3080.AC0512 120 10 41 M 5 10
U3080.AC0514 136 10 41 M 5 10
U3080.AC0518 180 10 41 M 5 10
U3080.AC0520 200 10 41 M 5 10
U3080.AC0523 235 10 41 M 5 10
U3080.AC0525 250 10 41 M 5 10

Technical & Application

Material

Round steel bar. Finish: Precision ground and high gloss chromium plated surface. Chromium coloured brass cover washers included.

Technical Notes

Minimum stress resistance 1000N.

CAD & Data Sheets

Product Datasheets

U3080 Pull Handles - Round Bar 138 kB pdf
Pull Handles - Stainless Steel 899 kB pdf
Handles and Pulls 12 MB pdf
Access Components 185 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message