Price & Availability | CAD | Order No. | Type | Shaft colour | Operating angle ° |
Torque kgf/cm |
Torque colour marking | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Q0400.AC0010 | Anti-Clockwise | White | 115° | 15 - 25 | Blue | 38 | ||||||||||||||||||||||||||||||||||||||
£ 7.08 per unit (click for quantity discounts)
Ready to despatch 17 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
Q0400.AC0020 | Anti-Clockwise | White | 115° | 25 - 35 | Red | 38 | ||||||||||||||||||||||||||||||||||||||
£ 6.99 per unit (click for quantity discounts)
Ready to despatch 85 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
Q0400.AC0110 | Clockwise | Grey | 115° | 15 - 25 | Blue | 38 | ||||||||||||||||||||||||||||||||||||||
£ 7.08 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
Q0400.AC0120 | Clockwise | Grey | 115° | 25 - 35 | Red | 38 | ||||||||||||||||||||||||||||||||||||||
£ 6.99 per unit (click for quantity discounts)
Ready to despatch 48 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: stainless steel, AISI 304.
Shaft: PBT plastic. White for anti-clockwise version, grey for clockwise version. Different torque forces marked by colour coded dot on shaft.
115° operating angle, additional 5° dead angle at start/end position.
Tested to over 100,000 cycles.
Temperature range 0° to 40°C.
Provide smooth and quiet motion of lids, covers etc. Ideal for special purpose machines, air conditioning units etc.
Torque calculation:
T (Kgf.cm) = W (Kg) X 0.5 x H (cm).
W (Kg) is weight of cover/lid, H (cm) is distance between fulcrum and cover/lid's opening edge.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email sales@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.