Quick Stock/Price Check

Quick Order

Or email us at info@wixroyd.com
This site works better with javascript enabled.

Data Table

Order No. Order by articlenumber Contains Damper Order by parameter Torque Per Pair
Kgf/cm Order by parameter
Price/stock Add to basket
Q1010.AC0050 1 off Q0440.AC0010 & Q0440.AC0110 30 - 51

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.

Technical & Application

Material

Body: Stainless steel, AISI 316.

Technical Notes

Soft closing damper hinge prevents lids from slamming shut. 115° operating , additional 5° dead angle at start/end position. Temperature range 0° to 40°C.

Tips

For further details of torque damper used in hinge refer to part Q0440.
Sold as a matching pair (left/right).

Important Notes

Torque calculation:
T (Kgf/cm) = W (Kg) X 0.5 x H (cm).
W (Kg) is weight of cover/lid, H (cm) is distance between fulcrum and cover/lid's opening edge.

Soft Closing Hinge Set - Complete

Prices/Stock

Order No. In stock Bal. QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
Q1010.AC0050 0 7-10 days 1-4£ 47.365-9£ 44.9910-19£ 42.6220-49£ 40.2650+£ 35.52

Prices exclude VAT

CAD & Data Sheets

Product Datasheets

Q1010 Soft Closing Hinge Set - Complete 755 kB pdf
Torque Dampers 2 MB pdf
Rotary and Torque Dampers 6 MB pdf
Access Components 185 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message